/content/hbtbt/ae/en/search-results.html

Power Amplifiers

Power Share PS602 Adaptable Power Amplifier

Bose Power Share PS602 adaptable power amplifier delivers 600W for fixed install applications. Through patented technology, total amplifier power is shared across all output channels, allowing installers the freedom to utilize power where needed.

Overview

Bose Power Share PS602 adaptable power amplifier delivers 600 watts for fixed install applications. Through patented technology, total amplifier power is shared across all output channels, allowing installers the freedom to utilize power where needed. With support for both low- and high-impedance loads up to 100V, Power Share amplifiers adapt to a wide range of applications.

On-board configurable loudspeaker processing and direct access to zone controllers eliminate the need for an additional signal processor in many installations, while outstanding audio performance and reliability are assured with patented technologies inherited from the field-proven PowerMatch® line. This unique set of features and technologies makes Power Share one of the most versatile high performance amplifiers available.

Features & Benefits:
  • Power Share Technology
  • Load-Independent Outputs
  • DFL™ System
  • Integrated Loudspeaker Processing with Optional Power Share Editor Configuration
  • Control Centre Zone Controller Accessories
  • Auto-Standby
Certifications:
  • CE
  • UL60065
  • CAN/CSA C22.2 No. 60065-03
  • CB
  • FCC Part 15B Class A (10-1-2014)
  • EN55103-1:2009 +A1:2012,
  • EN55103-2:2009
Specifications

Others

  • Overall Height
    • 44 mm
  • Maximum Frequency Response
    • 20 KHz
  • Main Power Supply Voltage
    • 100 to 240 VAC
  • Signal to Noise Ratio
    • 100 dB
  • Power Consumption
    • 184 W
  • Overall Width
    • 483 mm
  • Indicators
    • Power LED, Input Signal LED, Output Limit LED
  • Impedance
    • 10 (RCA), 20 (Euroblock) Kohms
  • Minimum Frequency Response
    • 20 Hz
  • Overall Depth
    • 414 mm
  • Regulatory Approvals
    • CE NEWLINEUL60065 NEWLINECAN/CSA C22.2 No. 60065-03NEWLINECB NEWLINEFCC Part 15B Class A (10-1-2014) NEWLINEEN55103-1:2009 +A1:2012, NEWLINEEN55103-2:2009 byte
  • Input Sensitivity
    • -10/-2, RCA inputs; 4/12, Euroblock inputs (low / high sensitivity) dBV/ dBu Watt
  • Non-Linear Distortion
    • < 0.04 % Percentage
  • Brand
    • Bose
  • Cooling Method
    • Microprocessor controlled, variable speed fans, left to right air flow voltage direct current
  • Channels
    • 2 unbalanced, 2 balanced
  • Product Type
    • Power Amplifier Degrees Celsius

Others

  • Overall Height
    • 44 mm
  • Maximum Frequency Response
    • 20 KHz
  • Main Power Supply Voltage
    • 100 to 240 VAC
  • Signal to Noise Ratio
    • 100 dB
  • Power Consumption
    • 184 W
  • Overall Width
    • 483 mm
  • Indicators
    • Power LED, Input Signal LED, Output Limit LED
  • Impedance
    • 10 (RCA), 20 (Euroblock) Kohms
  • Minimum Frequency Response
    • 20 Hz
  • Overall Depth
    • 414 mm
  • Regulatory Approvals
    • CE NEWLINEUL60065 NEWLINECAN/CSA C22.2 No. 60065-03NEWLINECB NEWLINEFCC Part 15B Class A (10-1-2014) NEWLINEEN55103-1:2009 +A1:2012, NEWLINEEN55103-2:2009 byte
  • Input Sensitivity
    • -10/-2, RCA inputs; 4/12, Euroblock inputs (low / high sensitivity) dBV/ dBu Watt
  • Non-Linear Distortion
    • < 0.04 % Percentage
  • Brand
    • Bose
  • Cooling Method
    • Microprocessor controlled, variable speed fans, left to right air flow voltage direct current
  • Channels
    • 2 unbalanced, 2 balanced
  • Product Type
    • Power Amplifier Degrees Celsius
  • Overall Height : 44 mm
  • Maximum Frequency Response : 20 KHz
  • Main Power Supply Voltage : 100 to 240 VAC
  • Signal to Noise Ratio : 100 dB
  • Power Consumption : 184 W
  • Overall Width : 483 mm
  • Indicators : Power LED, Input Signal LED, Output Limit LED
  • Impedance : 10 (RCA), 20 (Euroblock) Kohms
  • Minimum Frequency Response : 20 Hz
  • Overall Depth : 414 mm
  • Regulatory Approvals : CE NEWLINEUL60065 NEWLINECAN/CSA C22.2 No. 60065-03NEWLINECB NEWLINEFCC Part 15B Class A (10-1-2014) NEWLINEEN55103-1:2009 +A1:2012, NEWLINEEN55103-2:2009 byte
  • Input Sensitivity : -10/-2, RCA inputs; 4/12, Euroblock inputs (low / high sensitivity) dBV/ dBu Watt
  • Non-Linear Distortion : < 0.04 % Percentage
  • Brand : Bose
  • Cooling Method : Microprocessor controlled, variable speed fans, left to right air flow voltage direct current
  • Channels : 2 unbalanced, 2 balanced
  • Product Type : Power Amplifier Degrees Celsius