/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    SS-AMP Power Amplifier

    SS-AMP Power Amplifiers are commercial-grade power amplifiers with 100V, 70V and 4-16 Ohms transformerisolated speaker outputs

    Overview

    SS-AMP Power Amplifiers are commercial-grade power amplifiers efficiently deliver up to 660 watts of clean, reliable audio for public address applications. They are ruggedly to give years of reliable service. They are equipped with toroidal power transformers, extensive heat-sinking, fan cooling and protective circuit with speaker output short circuit protection

    Features & Benefits:
    • 100V, 70V and 4-16 Ohms transformer isolated speaker outputs
    • Combination XLR/RCA Line In and Line Out connectors
    • LED status indicators
    • Speaker output short circuit protection