Power Amplifiers
SS-AMP1000 Power Amplifier
SS-AMP1000 Power Amplifiers are high power amplifiers provide up to 1500 watts into low impedance and 70 / 100 V speaker loads
SS-AMP1000 Power Amplifiers are required when more power is needed. They are ruggedly designed to give years of reliable service, they are equipped with toroidal power transformers, extensive heat-sinking, fan cooling and protective circuits.
Features & Benefits:- 100V, 70V and 4-16 Ohms transformer isolated speaker outputs
- Combination XLR/RCA Line In and Line Out connectors
- LED status indicators
- Speaker output short circuit protection
Others
- Indicators
- Power; Clip; Signal; Protect; Temp LEDs
- Speaker Outputs
- 1750 W
- Overall Depth
- 483 mm
- Overall Width
- 486 mm
- Minimum Frequency Response
- 50 Hz
- Maximum Frequency Response
- 18000 Hz
- Main Power Supply Voltage
- 220 VAC
- Impedance
- 10 Ohms
- Signal to Noise Ratio
- 85 dB
- Overall Height
- 133 mm
- For Use With
- Loudspeaker millimetre
- Brand
- System Sensor
- Speaker Circuit Wattage
- 1000 W Watt
- Product Type
- Power Amplifier Degrees Celsius
- Cooling Method
- Internal 12VDC fan; extensive heat sinking voltage direct current
Others
- Indicators
- Power; Clip; Signal; Protect; Temp LEDs
- Speaker Outputs
- 1750 W
- Overall Depth
- 483 mm
- Overall Width
- 486 mm
- Minimum Frequency Response
- 50 Hz
- Maximum Frequency Response
- 18000 Hz
- Main Power Supply Voltage
- 220 VAC
- Impedance
- 10 Ohms
- Signal to Noise Ratio
- 85 dB
- Overall Height
- 133 mm
- For Use With
- Loudspeaker millimetre
- Brand
- System Sensor
- Speaker Circuit Wattage
- 1000 W Watt
- Product Type
- Power Amplifier Degrees Celsius
- Cooling Method
- Internal 12VDC fan; extensive heat sinking voltage direct current
- Indicators : Power; Clip; Signal; Protect; Temp LEDs
- Speaker Outputs : 1750 W
- Overall Depth : 483 mm
- Overall Width : 486 mm
- Minimum Frequency Response : 50 Hz
- Maximum Frequency Response : 18000 Hz
- Main Power Supply Voltage : 220 VAC
- Impedance : 10 Ohms
- Signal to Noise Ratio : 85 dB
- Overall Height : 133 mm
- For Use With : Loudspeaker millimetre
- Brand : System Sensor
- Speaker Circuit Wattage : 1000 W Watt
- Product Type : Power Amplifier Degrees Celsius
- Cooling Method : Internal 12VDC fan; extensive heat sinking voltage direct current