Power Amplifiers
SS AMP240 Power Amplifier
SS AMP240 Power Amplifiers are commercial-grade power amplifiers efficiently deliver up to 240 watts of clean, reliable audio for the most demanding public address and voice alarm applications
SS AMP240 Power Amplifiers are rugged power amplifier and over-built to give years of dependable service, they are equipped with massive toroidal power transformers, extensive heat-sinking and fan cooling, protective circuits such as over temperature, short circuit, RFI and soft start
Features & Benefits:- 100V, 70V and 4 Ohms transformer isolated speaker outputs
- Balanced XLR input with XLR parallel link-out connector
- 400Hz high pass filter
- Ground Selector Switch : Frame/float
- Adjustable input gain from -12dB to 0dB
Others
- Minimum Frequency Response
- 60 Hz
- Speaker Outputs
- 500 W
- Main Power Supply Voltage
- 220-240 VAC
- Maximum Frequency Response
- 20 KHz
- Signal to Noise Ratio
- 90 dB
- Overall Height
- 185 mm
- Overall Depth
- 435 mm
- Impedance
- 83 Ohms
- Overall Width
- 520 mm
- Product Type
- Power Amplifiers Degrees Celsius
- For Use With
- Loudspeaker millimetre
- Speaker Circuit Wattage
- 240 W Watt
- Cooling Method
- Internal 12VDC fan; extensive heat sinking voltage direct current
Others
- Minimum Frequency Response
- 60 Hz
- Speaker Outputs
- 500 W
- Main Power Supply Voltage
- 220-240 VAC
- Maximum Frequency Response
- 20 KHz
- Signal to Noise Ratio
- 90 dB
- Overall Height
- 185 mm
- Overall Depth
- 435 mm
- Impedance
- 83 Ohms
- Overall Width
- 520 mm
- Product Type
- Power Amplifiers Degrees Celsius
- For Use With
- Loudspeaker millimetre
- Speaker Circuit Wattage
- 240 W Watt
- Cooling Method
- Internal 12VDC fan; extensive heat sinking voltage direct current
- Minimum Frequency Response : 60 Hz
- Speaker Outputs : 500 W
- Main Power Supply Voltage : 220-240 VAC
- Maximum Frequency Response : 20 KHz
- Signal to Noise Ratio : 90 dB
- Overall Height : 185 mm
- Overall Depth : 435 mm
- Impedance : 83 Ohms
- Overall Width : 520 mm
- Product Type : Power Amplifiers Degrees Celsius
- For Use With : Loudspeaker millimetre
- Speaker Circuit Wattage : 240 W Watt
- Cooling Method : Internal 12VDC fan; extensive heat sinking voltage direct current