/content/hbtbt/ae/en/search-results.html

Power Amplifiers

SS AMP480 Power Amplifier

SS AMP480 Power Amplifiers are commercial-grade power amplifiers equipped with toroidal power transformers, extensive heat-sinking, fan cooling and protective circuits

Overview

SS AMP480 Power Amplifiers are commercial-grade power amplifiers efficiently deliver up to 660 watts of clean, reliable audio for public address applications. They are ruggedly to give years of reliable service with speaker output, short circuit protection

Features & Benefits:
  • 100V, 70V and 4-16 Ohms transformer isolated speaker outputs
  • Combination XLR/RCA Line In and Line Out connectors
  • LED status indicators
  • Speaker output short circuit protection
Specifications

Others

  • Overall Width
    • 430 mm
  • Indicators
    • Power; Clip; Signal; Protect; Temp LEDs
  • Overall Height
    • 88 mm
  • Minimum Frequency Response
    • 50 Hz
  • Overall Depth
    • 483 mm
  • Maximum Frequency Response
    • 20 KHz
  • Main Power Supply Voltage
    • 220 VAC
  • Speaker Outputs
    • 620 W
  • Impedance
    • 21.7 Ohms
  • Signal to Noise Ratio
    • 80 dB
  • Product Type
    • Power Amplifier Degrees Celsius
  • For Use With
    • Loudspeaker millimetre
  • Cooling Method
    • Internal 12VDC fan; extensive heat sinking voltage direct current
  • Speaker Circuit Wattage
    • 480 W Watt
  • Brand
    • System Sensor

Others

  • Overall Width
    • 430 mm
  • Indicators
    • Power; Clip; Signal; Protect; Temp LEDs
  • Overall Height
    • 88 mm
  • Minimum Frequency Response
    • 50 Hz
  • Overall Depth
    • 483 mm
  • Maximum Frequency Response
    • 20 KHz
  • Main Power Supply Voltage
    • 220 VAC
  • Speaker Outputs
    • 620 W
  • Impedance
    • 21.7 Ohms
  • Signal to Noise Ratio
    • 80 dB
  • Product Type
    • Power Amplifier Degrees Celsius
  • For Use With
    • Loudspeaker millimetre
  • Cooling Method
    • Internal 12VDC fan; extensive heat sinking voltage direct current
  • Speaker Circuit Wattage
    • 480 W Watt
  • Brand
    • System Sensor
  • Overall Width : 430 mm
  • Indicators : Power; Clip; Signal; Protect; Temp LEDs
  • Overall Height : 88 mm
  • Minimum Frequency Response : 50 Hz
  • Overall Depth : 483 mm
  • Maximum Frequency Response : 20 KHz
  • Main Power Supply Voltage : 220 VAC
  • Speaker Outputs : 620 W
  • Impedance : 21.7 Ohms
  • Signal to Noise Ratio : 80 dB
  • Product Type : Power Amplifier Degrees Celsius
  • For Use With : Loudspeaker millimetre
  • Cooling Method : Internal 12VDC fan; extensive heat sinking voltage direct current
  • Speaker Circuit Wattage : 480 W Watt
  • Brand : System Sensor