/content/hbtbt/ae/en/search-results.html

Batteries

1.9Ah Battery

1.9Ah Batteries by Honeywell are 12V sealed lead batteries with capacities from 1,3Ah to 26Ah for security applications.

Overview

1.9Ah batteries by Honeywell are 12V sealed lead batteries with capacities from 1,3Ah to 26Ah for security applications.

Specifications

Others

  • Operating Voltage
    • 12 volt
  • Battery Type
    • Lead-Acid

Others

  • Operating Voltage
    • 12 volt
  • Battery Type
    • Lead-Acid
  • Operating Voltage : 12 volt
  • Battery Type : Lead-Acid
Others
Name
Description
File Size
Date
Size
Componenti Hardware Per Sw1-N E Sw3-N-Data Sheet
application/pdf 833.59 KB
6/1/2023
833.59 KB
Cavi Twistati E Schermati Per Loop Di Comunicazione Sistema Antincendio-Data Sheet
application/pdf 218.99 KB
6/1/2023
218.99 KB
Twisted And Shielded Cable Twisted And Shielded Cablefor Fire For Fire Systemcommunication Loo Communication Loo Communication Loop-Data Sheet
application/pdf 219.62 KB
6/1/2023
219.62 KB
Name
Description
File Size
Date
Size
Componenti Hardware Per Sw1-N E Sw3-N-Data Sheet
application/pdf 833.59 KB
6/1/2023
833.59 KB
Cavi Twistati E Schermati Per Loop Di Comunicazione Sistema Antincendio-Data Sheet
application/pdf 218.99 KB
6/1/2023
218.99 KB
Twisted And Shielded Cable Twisted And Shielded Cablefor Fire For Fire Systemcommunication Loo Communication Loo Communication Loop-Data Sheet
application/pdf 219.62 KB
6/1/2023
219.62 KB
Name
Description
File Size
Date
Size
Componenti Hardware Per Sw1-N E Sw3-N-Data Sheet
833.59 KB
6/1/2023
Cavi Twistati E Schermati Per Loop Di Comunicazione Sistema Antincendio-Data Sheet
218.99 KB
6/1/2023
Twisted And Shielded Cable Twisted And Shielded Cablefor Fire For Fire Systemcommunication Loo Communication Loo Communication Loop-Data Sheet
219.62 KB
6/1/2023