/content/hbtbt/ae/en/search-results.html

Batteries

17Ah Valve Regulated Lead Acid Battery

Valve regulated lead acid batteries are 12V batteries with 17Ah capacity.

Overview

Valve regulated lead acid batteries are 12V batteries with 17Ah capacity.

Features & Benefits:
  • EUROBAT Classification: 3 to 5 years 'Standard Commercial'
  • General purpose VRLA battery
  • Lead Calcium Grids for superior life
  • Absorbed Glass Mat construction with no free acid
  • Gas recombination
  • Manufactured world wide
  • Good recovery from deep discharge
  • Operation in any orientation (excluding continuous inverted use)
Certifications:
  • VDS No. G 197022
  • ISO9001 Quality Management Systems
  • UNDERWRITERS LABORATORIES Inc.
Specifications

Others

  • Operating Voltage
    • 12 volt
  • Battery Type
    • Lead-Acid

Others

  • Operating Voltage
    • 12 volt
  • Battery Type
    • Lead-Acid
  • Operating Voltage : 12 volt
  • Battery Type : Lead-Acid
Others
Name
Description
File Size
Date
Size
CENTRALE D'ALARME + TRANSMETTEUR TELEPHONIQUE
application/pdf 900.92 KB
5/14/2023
900.92 KB
60f
60f
application/pdf 725.03 KB
5/14/2023
725.03 KB
CENTRALE D'ALARME + TRANSMETTEUR TELEPHONIQUE
application/pdf 903.54 KB
5/14/2023
903.54 KB
Name
Description
File Size
Date
Size
CENTRALE D'ALARME + TRANSMETTEUR TELEPHONIQUE
application/pdf 900.92 KB
5/14/2023
900.92 KB
60f
60f
application/pdf 725.03 KB
5/14/2023
725.03 KB
CENTRALE D'ALARME + TRANSMETTEUR TELEPHONIQUE
application/pdf 903.54 KB
5/14/2023
903.54 KB
Name
Description
File Size
Date
Size
CENTRALE D'ALARME + TRANSMETTEUR TELEPHONIQUE
900.92 KB
5/14/2023
60f
60f
725.03 KB
5/14/2023
CENTRALE D'ALARME + TRANSMETTEUR TELEPHONIQUE
903.54 KB
5/14/2023