/content/hbtbt/ae/en/search-results.html

Batteries

38Ah Valve Regulated Lead Acid Battery

The valve regulated lead acid batteries by Yuasa are 12 volt 38Ah valve-regulated, maintenance free lead acid battery. Yuasa have applied their 80 years experience in the lead acid battery field to produce the optimum design of lead acid batteries.

Overview

The valve regulated lead acid batteries by Yuasa are 12 volt 38Ah valve-regulated, maintenance free lead acid battery. Utilising the latest advance design oxygen recombination technology, Yuasa have applied their 80 years experience in the lead acid battery field to produce the optimum design of sealed lead acid batteries. All NP batteries utilize Yuasa’s unique electrolyte suspension system incorporating a microfine glass mat to retain the maximum amount of electrolyte in the cells. The electrolyte is retained in the separator material and there is no free electrolyte to escape from the cells. No gels or other contaminants are added. The batteries are equipped with a simple, safe low pressure venting system which releases excess gas and automatically reseals should there be a build up of gas within the battery due to severe overcharge.

Features & Benefits:
  • Superb recovery from deep discharge
  • Electrolyte suspension system
  • Gas Recombination
  • Multipurpose: Float or Cyclic use
  • Usable in any orientation
  • Superior energy density
  • Lead calcium grids for extended life
  • Manufactured World wide
  • Application specific designs
Specifications

Others

  • Operating Voltage
    • 12 volt
  • Battery Type
    • Lead-Acid

Others

  • Operating Voltage
    • 12 volt
  • Battery Type
    • Lead-Acid
  • Operating Voltage : 12 volt
  • Battery Type : Lead-Acid