/content/hbtbt/ae/en/search-results.html

    Circuit Protection

    Under Voltage and neutral supervision module

    Discontinued

    Under Voltage and neutral supervision module

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The neutral conductor monitoring module (Part No. 584970) should be used to protect against a break in the neutral conductor occurring. This module is connected upstream with the MSU contactor (Part No. 584971) and enables the safe and immediate all-pole interruption of the power supply in the event of:

    · undervoltage

    · phase failure

    · asymmetry, including for reverse voltage

    · neutral conductor missing in the system

    · neutral conductor break in the device supply cable

    · neutral conductor mixed up with phase.

    Features & Benefits:
    • Compliant to IEC/EN 60 255, DIN VDE 0435-303
    • Single phase connection possible
    • Fixed setting value
    • Closed circuit operation principle
    • LED indicator
    • With safe disconnection compliant to IEC/EN 61 140, IEC/EN 60 947-1 between the Measuring Circuit and the contacts
    • Independent of phase sequence
    • 2 changeover contacts
    Specifications

    Others

    • Brand
      • ESSER
    • Special Features
      • Thermal Protection
    • Product Type
      • Under Voltage & Neutral Supervision Module

    Others

    • Brand
      • ESSER
    • Special Features
      • Thermal Protection
    • Product Type
      • Under Voltage & Neutral Supervision Module
    • Brand : ESSER
    • Special Features : Thermal Protection
    • Product Type : Under Voltage & Neutral Supervision Module