Indicator Modules
IQ8 Series Automatic Fire Detectors Remote Indicator
IQ8 series automatic fire detectors remote indicators are connected to a detector base type 5590.
IQ8 series automatic fire detectors remote indicators are easy to connect to a detector base. Remote indicators are to be connected to the detector base type 5590. A 2-core cable is required between the remote indicators and the detector base. The automatic fire detectors are included in a ring loop of the fire panel types IQ8Control C / M, FlexES and compact (with esserbus-plus technology). Each smoke detector is fitted with an insulator. The remote indicators output is not programmable. This output becomes active when the smoke detector is in fire alarm.
Features & Benefits:- Easy to connect
- IP 50