/content/hbtbt/ae/en/search-results.html

    Loop Expander Cards

    SLC Personality Loop Module

    The Gamewell-FCI®, S3 Series (Small Addressable Fire Alarm Control Panel) signaling line circuits (SLCs) provide the communication between the S3 Series fire alarm control panel and the SLC devices.

    Overview

    The Gamewell-FCI®, S3 Series (Small Addressable Fire Alarm Control Panel) signaling line circuits (SLCs) provide the communication between the S3 Series fire alarm control panel and the SLC devices. Each SLP-E3 (Smart Loop Panel) main board supports either one or two of the following plug-in SLC-Personality Modules.

    Features & Benefits:
    • SLC-PM supports the System Sensor Velocity protocol using up to 318 devices – Uses up to 159 sensors and 159 modules
    • SLC95-PM supports the Apollo XP95 protocol using up to 126 devices – Uses up to 126 sensors and modules
    • Supports Class A or Class B Wiring
    • Offers a simple, plug-in installation feature
    Certifications:
    • UL Listed: S1869
    • FM Approved
    • MEA FDNY: COA # 6162
    • CSFM: 7165-1703:0176
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list