/content/hbtbt/ae/en/search-results.html

    Replacement Main Boards

    IFP-100 Intelligent Fire Alarm Control Panel (Replacement Board Only)

    IFP-100 intelligent fire alarm control panels have a single SLC loop and four notification appliance circuits that can be programmed for notification outputs or auxiliary power.

    Overview

    IFP-100 intelligent fire alarm control panels have a single SLC loop and four notification appliance circuits that can be programmed for notification outputs or auxiliary power. These panels also have a built-in dual line digital fire communicator, Form C trouble relay, and two programmable Form C relays. The firmware has powerful features, such as detector sensitivity, day/night thresholds, drift compensation and pre-trouble maintenance alert.

    Features & Benefits:
    • Built-in support for up to 127 Hochiki devices or 99 IDP detectors and 99 IDP modules
    • Uses standard wire (no shielded or twisted pair required)
    • Built-in digital communicator for remote reporting of system activity and system programming using either SIA or CID formats
    • Central station reporting by point or by zone
    • Jumpstart® auto-programming
    • Supports Class B (Style 4) and Class A (Style 6 or Style 7) configuration for SLC
    • Distributed, intelligent power
    • Built-in synchronization for AMSECO, Gentex®, Faraday, System Sensor®, and Wheelock® appliances
    • Sensor sensitivity settings and day/night sensitivity setting
    • Automatic drift compensation
    Certifications:
    • UL Listed
    • CSFM 7170-0559: 142
    • MEA 429-92-E Vol. XIV
    Specifications

    Others

    • Brand
      • Farenhyt
      • Silent Knight

    Others

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight
    Others
    Name
    Description
    File Size
    Date
    Size
    FSZI.S2766 Emergency Alarm System Control Units-Certification
    application/pdf 17.94 KB
    5/14/2023
    17.94 KB
    IFP-100 Analog-Addressable Point FACP Fire Listing
    application/pdf 167.73 KB
    5/11/2023
    167.73 KB
    IFP-100 Panel de control de alarma contra incendios inteligente Data Sheet
    application/pdf 258.11 KB
    5/14/2023
    258.11 KB
    IFP-100 Analog-Addressable FACP Data Sheet
    application/pdf 223.6 KB
    5/14/2023
    223.6 KB
    IFP-100ECS Emergency Communication System with Fire Alarm Control Panel Data Sheet
    application/pdf 365.84 KB
    5/14/2023
    365.84 KB
    UL Listing SYZV.S2766 Control Units, Releasing Device-Certification
    application/pdf 17.77 KB
    5/14/2023
    17.77 KB
    5808 CSFM Listing
    application/pdf 167.01 KB
    5/14/2023
    167.01 KB
    Name
    Description
    File Size
    Date
    Size
    FSZI.S2766 Emergency Alarm System Control Units-Certification
    application/pdf 17.94 KB
    5/14/2023
    17.94 KB
    IFP-100 Analog-Addressable Point FACP Fire Listing
    application/pdf 167.73 KB
    5/11/2023
    167.73 KB
    IFP-100 Panel de control de alarma contra incendios inteligente Data Sheet
    application/pdf 258.11 KB
    5/14/2023
    258.11 KB
    IFP-100 Analog-Addressable FACP Data Sheet
    application/pdf 223.6 KB
    5/14/2023
    223.6 KB
    IFP-100ECS Emergency Communication System with Fire Alarm Control Panel Data Sheet
    application/pdf 365.84 KB
    5/14/2023
    365.84 KB
    UL Listing SYZV.S2766 Control Units, Releasing Device-Certification
    application/pdf 17.77 KB
    5/14/2023
    17.77 KB
    5808 CSFM Listing
    application/pdf 167.01 KB
    5/14/2023
    167.01 KB
    Name
    Description
    File Size
    Date
    Size
    FSZI.S2766 Emergency Alarm System Control Units-Certification
    17.94 KB
    5/14/2023
    IFP-100 Analog-Addressable Point FACP Fire Listing
    167.73 KB
    5/11/2023
    IFP-100 Panel de control de alarma contra incendios inteligente Data Sheet
    258.11 KB
    5/14/2023
    IFP-100 Analog-Addressable FACP Data Sheet
    223.6 KB
    5/14/2023
    IFP-100ECS Emergency Communication System with Fire Alarm Control Panel Data Sheet
    365.84 KB
    5/14/2023
    UL Listing SYZV.S2766 Control Units, Releasing Device-Certification
    17.77 KB
    5/14/2023
    5808 CSFM Listing
    167.01 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list