Replacement Main Boards
IFP-2100 Fire Alarm Control Panel
Honeywell's Farenhyt series Analog Addressable Fire Alarm Control Panels are the controlling unit of a fire alarm system with an Emergency Communication System (ECS).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Honeywell Farenhyt Series is a new line of intelligent, flexible fire systems equipped with the latest technologies to protect your facilities. The basic IFP-2100 panel contains one built in signalling line circuit (SLC), which can support 159 System Sensor IDP/SK sensors and 159 IDP/SK modules or 127 Hochiki SD devices per loop. Additional SLC loops can be added using the model 6815 SLC expander for IDP/SK devices to increase the overall point capacity to 2100 or model 5815XL for SD devices to increase the overall point capacity to a maximum to 2032 points per panel. IFP-2100 has the interconnection capability for up to 32 panels. The system has two modes of operation, multiple panels covering one larger building, or multiple independent buildings. The RFP-2100 (red) or RFP-2100B (black) can be used in a networked system where at least one IFP-2100 is in the system. It is the same as the IFP-2100 without the display.
IFP-2100 has eight on-board Flexputâ„¢ circuits that can be configured for auxiliary power, notification outputs, or for conventional smoke detector inputs (Class A or Class B). The FACP also has a Built in dual phone line digital alarm communicator/transmitter (DACT), IP or optional cellular technologies, Form C trouble relay, and two programmable Form C relays. IFP-2100 has powerful features such as detector sensitivity, day/night thresholds, drift compensation, pre-trouble maintenance alert, and calibration trouble alert.
Features & Benefits:- Network support for up to 32 Sites
- Built-in support for up to 159 IDP/SK detectors and 159 IDP/SK modules or 127 SD SLC devices
- Four programmable function keys
- Four line LCD display with 40 characters per line
- Available in a red or black cabinet
- NFPA 13, NFPA 15, NFPA 16, NFPA 70, & NFPA 72
- UL Listing; CSFM (pending)
- COA (pending)
- OSHPD (CA) (pending), FM (pending)
Others
- Brand
- Farenhyt
- Silent Knight
Others
- Brand
- Farenhyt
- Silent Knight
- Brand : Farenhyt|Silent Knight