/content/hbtbt/ae/en/search-results.html

    Replacement Main Boards

    IFP-300 Intelligent Fire Alarm Control Panel

    The IFP-300 (red) and IFP-300B (black) are intelligent analog/addressable fire alarm control panels (FACP) and are direct replacements for the IFP-100 FACP.

    Overview

    The IFP-300 (red) and IFP-300B (black) are intelligent analog/addressable fire alarm control panels (FACP) and are direct replacements for the IFP-100 FACP. The IFP-300 panel contains one built-in signaling line circuit (SLC), which can support 159 (IDP/SK) System Sensor® sensors and 159 IDP/SK modules or 127 (SD) Hochiki® devices per loop. Additional SLC loops can be added using the model 6815 SLC expander for SK/IDP devices to increase the overall point capacity to a maximum of 300 points per panel, or model 5815XL for SD devices to increase the overall point capacity to a maximum of 254 points per panel.

    Features & Benefits:
    • Network support for up to 32 Sites
    • Built-in support for up to 159 IDP/SK detectors and 159 IDP/SK modules or 127 SD SLC devices
    • Four line LCD display with 40 characters per line
    • Available in a red or black cabinet
    • Can be surface or flush mounted
    • Built-in USB interface for convenient and quick programming
    • Firmware can be upgraded in the field
    • Network card allows copper network connection with a multi-mode or single-mode fiber connection option
    • Built-in dual phone line, digital alarm communicator/ transmitter (DACT) with IP and optional cellular technologies
    • JumpStart auto programming feature for easy programming
    • Supports up to four SWIFT wireless gateways. Each gateway can have up to 49 wireless devices
    • Supports Class B (Style 4) and Class A (Style 6 or Style 7 configuration for SLC, and SBUS
    • Built-in NAC synchronization for EFWJDFT from AMSECO, Gentex, System Sensor, and Wheelock
    Certifications:
    • For IFP-300ECS and IFP-300ECSB
    • UL Listing
    • CSFM: 7165-0559:0504
    • FNDY: COA# 6245
    • FM approved
    • For IFP-300 and IFP-300B
    • NFPA 13
    • NFPA 15
    • NFPA 16
    • NFPA 70
    • NFPA
    Specifications

    Others

    • Brand
      • Farenhyt
      • Silent Knight

    Others

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight
    Others
    Name
    Description
    File Size
    Date
    Size
    IFP-300 Wiring Diagram
    application/pdf 394.46 KB
    11/20/2023
    394.46 KB
    IFP-300/ECS FACP Manual
    application/pdf 2.76 MB
    5/25/2023
    2.76 MB
    Device Compatibility Document
    application/pdf 89.7 KB
    5/16/2023
    89.7 KB
    ECS-NVCM Install Sheet
    application/pdf 596.56 KB
    1/11/2024
    596.56 KB
    Device Compatibility Document
    application/pdf 89.7 KB
    3/15/2023
    89.7 KB
    IFP-300 Series-Installation Manual
    application/pdf 2.75 MB
    4/24/2023
    2.75 MB
    ECS Emergency Communication System-Installation Manual
    application/pdf 2.35 MB
    4/24/2023
    2.35 MB
    IFP-300/ECS Data Sheet
    application/pdf 296.44 KB
    5/14/2023
    296.44 KB
    IFP-300-B Data Sheet
    application/pdf 281.36 KB
    5/29/2024
    281.36 KB
    IFP-300 / IFP-300ECS Addressable Fire Alarm Control Panel Emergency Communication System Installation and Operation Guide Document
    application/pdf 13.1 MB
    5/8/2023
    13.1 MB
    IFP-300ECS / IFP-300ECSB Intelligent Fire Alarm Control Panel with Emergency Communication System
    application/pdf 174.13 KB
    5/14/2023
    174.13 KB
    Silent Knight Farenhyt overview for A&EsSell Sheet
    application/pdf 227.46 KB
    5/11/2023
    227.46 KB
    IFP-300 ECS Hochiki Engineering Specifications
    application/msword 160 KB
    5/14/2023
    160 KB
    IFP-300 System Sensor Engineering Specifications
    application/msword 158 KB
    5/14/2023
    158 KB
    IFP-300 ECS System Sensor Engineering Specifications
    application/msword 178.5 KB
    5/14/2023
    178.5 KB
    IFP-300 Hochiki Engineering Specifications
    application/msword 144.5 KB
    5/14/2023
    144.5 KB
    IFP-300ECS Fire Alarm with Integrated Emergency Communication System Data Sheet
    application/pdf 154.81 KB
    5/14/2023
    154.81 KB
    IFP-300 Fire Alarm Control Panel Data Sheet
    application/pdf 124.04 KB
    5/14/2023
    124.04 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SK-FML-SK-FSL Fiber Option Installation Manual
    application/pdf 522.15 KB
    6/28/2023
    522.15 KB
    Name
    Description
    File Size
    Date
    Size
    SK-FML-SK-FSL Fiber Option Installation Manual
    application/pdf 522.15 KB
    6/28/2023
    522.15 KB
    IFP-300 Wiring Diagram
    application/pdf 394.46 KB
    11/20/2023
    394.46 KB
    IFP-300/ECS FACP Manual
    application/pdf 2.76 MB
    5/25/2023
    2.76 MB
    Device Compatibility Document
    application/pdf 89.7 KB
    5/16/2023
    89.7 KB
    ECS-NVCM Install Sheet
    application/pdf 596.56 KB
    1/11/2024
    596.56 KB
    Device Compatibility Document
    application/pdf 89.7 KB
    3/15/2023
    89.7 KB
    IFP-300 Series-Installation Manual
    application/pdf 2.75 MB
    4/24/2023
    2.75 MB
    ECS Emergency Communication System-Installation Manual
    application/pdf 2.35 MB
    4/24/2023
    2.35 MB
    IFP-300/ECS Data Sheet
    application/pdf 296.44 KB
    5/14/2023
    296.44 KB
    IFP-300-B Data Sheet
    application/pdf 281.36 KB
    5/29/2024
    281.36 KB
    IFP-300 / IFP-300ECS Addressable Fire Alarm Control Panel Emergency Communication System Installation and Operation Guide Document
    application/pdf 13.1 MB
    5/8/2023
    13.1 MB
    IFP-300ECS / IFP-300ECSB Intelligent Fire Alarm Control Panel with Emergency Communication System
    application/pdf 174.13 KB
    5/14/2023
    174.13 KB
    Silent Knight Farenhyt overview for A&EsSell Sheet
    application/pdf 227.46 KB
    5/11/2023
    227.46 KB
    IFP-300 ECS Hochiki Engineering Specifications
    application/msword 160 KB
    5/14/2023
    160 KB
    IFP-300 System Sensor Engineering Specifications
    application/msword 158 KB
    5/14/2023
    158 KB
    IFP-300 ECS System Sensor Engineering Specifications
    application/msword 178.5 KB
    5/14/2023
    178.5 KB
    IFP-300 Hochiki Engineering Specifications
    application/msword 144.5 KB
    5/14/2023
    144.5 KB
    IFP-300ECS Fire Alarm with Integrated Emergency Communication System Data Sheet
    application/pdf 154.81 KB
    5/14/2023
    154.81 KB
    IFP-300 Fire Alarm Control Panel Data Sheet
    application/pdf 124.04 KB
    5/14/2023
    124.04 KB
    Name
    Description
    File Size
    Date
    Size
    IFP-300 Wiring Diagram
    394.46 KB
    11/20/2023
    IFP-300/ECS FACP Manual
    2.76 MB
    5/25/2023
    Device Compatibility Document
    89.7 KB
    5/16/2023
    ECS-NVCM Install Sheet
    596.56 KB
    1/11/2024
    Device Compatibility Document
    89.7 KB
    3/15/2023
    IFP-300 Series-Installation Manual
    2.75 MB
    4/24/2023
    ECS Emergency Communication System-Installation Manual
    2.35 MB
    4/24/2023
    IFP-300/ECS Data Sheet
    296.44 KB
    5/14/2023
    IFP-300-B Data Sheet
    281.36 KB
    5/29/2024
    IFP-300 / IFP-300ECS Addressable Fire Alarm Control Panel Emergency Communication System Installation and Operation Guide Document
    13.1 MB
    5/8/2023
    IFP-300ECS / IFP-300ECSB Intelligent Fire Alarm Control Panel with Emergency Communication System
    174.13 KB
    5/14/2023
    Silent Knight Farenhyt overview for A&EsSell Sheet
    227.46 KB
    5/11/2023
    IFP-300 ECS Hochiki Engineering Specifications
    160 KB
    5/14/2023
    IFP-300 System Sensor Engineering Specifications
    158 KB
    5/14/2023
    IFP-300 ECS System Sensor Engineering Specifications
    178.5 KB
    5/14/2023
    IFP-300 Hochiki Engineering Specifications
    144.5 KB
    5/14/2023
    IFP-300ECS Fire Alarm with Integrated Emergency Communication System Data Sheet
    154.81 KB
    5/14/2023
    IFP-300 Fire Alarm Control Panel Data Sheet
    124.04 KB
    5/14/2023
    SK-FML-SK-FSL Fiber Option Installation Manual
    522.15 KB
    6/28/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list