/content/hbtbt/ae/en/search-results.html

    Replacement Main Boards

    IFP-75 Intelligent Fire Alarm Control Panel

    The Honeywell Farenhyt Series Black IFP-75 is an intelligent analog/addressable fire alarm panel with a maximum of 75 points per panel. It is an easy-to-maintain and highly reliable system with low operating costs.

    Overview

    The IFP-75 (red) and IFP-75B (black) are intelligent addressable fire alarm control panels (FACP) and are direct replacements for the IFP-50 FACP. The IFP-75 has one signaling line circuit (SLC) loop for connecting addressable detectors, which can support 75 System Sensor ® IDP/SK sensors and 75 IDP/SK modules or 75 Hochiki® SD devices per loop. The total point capacity for IDP and SK device is a maximum of 150 points per panel. Using SD device. The total point capacity is a maximum of 75 points per panel.

    Features & Benefits:
    • Network support for up to 32 Sites
    • Built-in support for up to 75 IDP/SK detectors and 75 IDP/SK modules or 75 SD SLC devices
    • Four-line LCD display with 40 characters per line
    • Available in a red or black cabinet
    • Can be surface or flush mounted
    • Built-in USB interface for convenient and quick programming
    • Programmable date setting for Daylight Saving Time
    • JumpStart auto programming feature for easy programming
    • Built-in dual phone line, digital alarm communicator/ transmitter (DACT) with IP and optional cellular technologies
    • Network card allows copper network connection with a multi-mode or single-mode fiber connection option
    • Convenient field-upgradeable firmware
    • Supports up to four SWIFT wireless gateways. Each gateway can have up to 49 wireless devices
    • Supports Class B (Style 4) and Class A (Style 6 or Style 7 configuration for SLC, and SBUS
    • Built-in NAC synchronization for EFJWDFT from AMSECO, Gentex, System Sensor, and Wheelock
    • Reports events to central station by point or by zone
    Certifications:
    • NFPA 13
    • NFPA 15
    • NFPA 16
    • NFPA 70
    • NFPA 72
    • UL Listed: S2766
    • CSFM: 7165-0559:0503
    • FDNY COA# 6248
    Specifications

    Others

    • Brand
      • Farenhyt
      • Silent Knight

    Others

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight
    Others
    Name
    Description
    File Size
    Date
    Size
    Device Compatibility Document
    application/pdf 89.7 KB
    5/16/2023
    89.7 KB
    Device Compatibility Document
    application/pdf 89.7 KB
    3/15/2023
    89.7 KB
    IFP-75 Manual
    application/pdf 1.98 MB
    1/11/2024
    1.98 MB
    IFP-75 Data Sheet
    application/pdf 300.13 KB
    5/14/2023
    300.13 KB
    Silent Knight Farenhyt overview for A&EsSell Sheet
    application/pdf 227.46 KB
    5/11/2023
    227.46 KB
    IFP-75 System Sensor Engineering Specifications
    application/msword 146 KB
    5/14/2023
    146 KB
    IFP-75 Hochiki Engineering Specifications
    application/msword 133.5 KB
    5/14/2023
    133.5 KB
    IFP-75 Fire Alarm Control Panel Data Sheet
    application/pdf 97.15 KB
    5/14/2023
    97.15 KB
    351605 B IFP-75 Datasheet
    TB
    5/5/2022
    TB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SK-FML-SK-FSL Fiber Option Installation Manual
    application/pdf 522.15 KB
    6/28/2023
    522.15 KB
    Name
    Description
    File Size
    Date
    Size
    SK-FML-SK-FSL Fiber Option Installation Manual
    application/pdf 522.15 KB
    6/28/2023
    522.15 KB
    Device Compatibility Document
    application/pdf 89.7 KB
    5/16/2023
    89.7 KB
    Device Compatibility Document
    application/pdf 89.7 KB
    3/15/2023
    89.7 KB
    IFP-75 Manual
    application/pdf 1.98 MB
    1/11/2024
    1.98 MB
    IFP-75 Data Sheet
    application/pdf 300.13 KB
    5/14/2023
    300.13 KB
    Silent Knight Farenhyt overview for A&EsSell Sheet
    application/pdf 227.46 KB
    5/11/2023
    227.46 KB
    IFP-75 System Sensor Engineering Specifications
    application/msword 146 KB
    5/14/2023
    146 KB
    IFP-75 Hochiki Engineering Specifications
    application/msword 133.5 KB
    5/14/2023
    133.5 KB
    IFP-75 Fire Alarm Control Panel Data Sheet
    application/pdf 97.15 KB
    5/14/2023
    97.15 KB
    351605 B IFP-75 Datasheet
    TB
    5/5/2022
    TB
    Name
    Description
    File Size
    Date
    Size
    Device Compatibility Document
    89.7 KB
    5/16/2023
    Device Compatibility Document
    89.7 KB
    3/15/2023
    IFP-75 Manual
    1.98 MB
    1/11/2024
    IFP-75 Data Sheet
    300.13 KB
    5/14/2023
    Silent Knight Farenhyt overview for A&EsSell Sheet
    227.46 KB
    5/11/2023
    IFP-75 System Sensor Engineering Specifications
    146 KB
    5/14/2023
    IFP-75 Hochiki Engineering Specifications
    133.5 KB
    5/14/2023
    IFP-75 Fire Alarm Control Panel Data Sheet
    97.15 KB
    5/14/2023
    351605 B IFP-75 Datasheet
    TB
    5/5/2022
    SK-FML-SK-FSL Fiber Option Installation Manual
    522.15 KB
    6/28/2023