Transformers
DC-DC Converter
DC-DC converters provide a stable output voltage, e.g. to supply special detectors with stable energy in accordance with the standards.
The DC to DC converters generates 24 V as power supply for special detectors. The input voltage of 12 V is taken from the fire alarm control panel or an external 12 V power supply. These modules are mounted inside the fire alarm control panels and the modules can supply up to 4 special detectors with a maximum current of 125 mA each or 1 special detector with 500 mA.
Features & Benefits:- Each output is separately fused
- VDS
Others
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Minimum Output Current
- 500 milliampere
- Maximum Output Voltage
- 24 voltage direct current
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Maximum Input Voltage
- 12 volt
- Output Voltage
- 24 voltage direct current
- Minimum Input Voltage
- 12 volt
- Maximum Output Current
- 500 milliampere
Others
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Minimum Output Current
- 500 milliampere
- Maximum Output Voltage
- 24 voltage direct current
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Maximum Input Voltage
- 12 volt
- Output Voltage
- 24 voltage direct current
- Minimum Input Voltage
- 12 volt
- Maximum Output Current
- 500 milliampere
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Minimum Output Current : 500 milliampere
- Maximum Output Voltage : 24 voltage direct current
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Maximum Input Voltage : 12 volt
- Output Voltage : 24 voltage direct current
- Minimum Input Voltage : 12 volt
- Maximum Output Current : 500 milliampere