/content/hbtbt/ae/en/search-results.html

Audio Amplifiers

AA-100 Audio Amplifier

The AA series audio amplifiers provide traditional high level audio technology for use with Notifier’s integrated voice evacuation systems

Overview
The AA series audio amplifiers provide traditional high level audio technology for use with Notifier’s integrated voice evacuation systems. The AA Series is compatible with classic audio systems such as the AMG-1 as well as the DVC (Digital Voice Command Series) when used with the DVC-AO analog audio option. Three models are available: the AA-30 (30 watts @ 25 Vrms), the AA-120 (120 watts @ 25 Vrms) and the AA-100 (100 watts @ 70.7 Vrms). All use power-switching technology to reduce production of heat and permit mounting in either 19 (48.26 cm) racks or in standard Notifier cabinets (wall mount). All include power supply, battery switch-over control, amplifier supervision, and backup amplifier switch-over control.Features & Benefits:
  • AA-100 provides dual outputs of up to 100 watts of 70.7 Vrms audio power (combined outputs not to exceed 100 watts)
  • Low-power standby mode for low battery drain
  • Includes grouped or one-to-one backup amplifier switching bus
  • Battery input and brownout switch-over control
  • High-efficiency switched regulation
  • Plug-in terminal strips and cable connectors for ease of installation
  • 10-position level adjust and indicator LEDs
  • Separate mounting chassis is not required (integral chassis for mounting in a CAB-3/CAB-4 Series or EQ Cabinet Series enclosure)
  • Includes a built-in automatic backup tone generator (slow whoop or high/low)
  • Power-limited per UL requirements and NFPA as dictated by NEC Article 760
  • 240 VAC option (AA-100E)
Certifications:
  • UL Listed: S624
  • ULC Listed: CS118/CS733/CBP696 Vol. VII
  • MEA: 17-96-E; 289-91-E; 290-91-E (AA-120); 317-01-E 232-06-E; 317-01-E; 345-02-E
  • CSFM: 7170-0028:153; 7170-0028:154;7170-0028:216; 7170-0028:223; 7170-0028:182
  • BSA: 578-81-SA (AA-30)
  • FM Approved
Specifications

Others

  • Minimum Frequency Response
    • 170 hertz
  • Maximum Frequency Response
    • 7500 hertz
  • Indicators
    • Green LED (Normal Level)
    • Yellow LED (Amplifier Trouble)
    • Yellow LED (Battery Supervision)
    • Yellow LED (Brown Out/AC Failure)
    • Yellow LED (Incorrect Level)
    • Yellow LED (Speaker Trouble)
  • Brand
    • Notifier
  • Product Type
    • Digital Voice Command

Others

  • Minimum Frequency Response
    • 170 hertz
  • Maximum Frequency Response
    • 7500 hertz
  • Indicators
    • Green LED (Normal Level)
    • Yellow LED (Amplifier Trouble)
    • Yellow LED (Battery Supervision)
    • Yellow LED (Brown Out/AC Failure)
    • Yellow LED (Incorrect Level)
    • Yellow LED (Speaker Trouble)
  • Brand
    • Notifier
  • Product Type
    • Digital Voice Command
  • Minimum Frequency Response : 170 hertz
  • Maximum Frequency Response : 7500 hertz
  • Indicators : Green LED (Normal Level)|Yellow LED (Amplifier Trouble)|Yellow LED (Battery Supervision)|Yellow LED (Brown Out/AC Failure)|Yellow LED (Incorrect Level)|Yellow LED (Speaker Trouble)
  • Brand : Notifier
  • Product Type : Digital Voice Command
Others
Name
Description
File Size
Date
Size
AA-100/AA-120 Audio Amplifiers Installation/Operation Manual
application/pdf 698.47 KB
5/8/2023
698.47 KB
Data Sheet
Name
Description
File Size
Date
Size
AA Series Amplifiers Data Sheet - Gamewell-FCI
application/pdf 129.32 KB
5/14/2023
129.32 KB
AA Series Data Sheet - Notifier
application/pdf 86.63 KB
5/14/2023
86.63 KB
Name
Description
File Size
Date
Size
AA Series Amplifiers Data Sheet - Gamewell-FCI
application/pdf 129.32 KB
5/14/2023
129.32 KB
AA-100/AA-120 Audio Amplifiers Installation/Operation Manual
application/pdf 698.47 KB
5/8/2023
698.47 KB
AA Series Data Sheet - Notifier
application/pdf 86.63 KB
5/14/2023
86.63 KB
Name
Description
File Size
Date
Size
AA-100/AA-120 Audio Amplifiers Installation/Operation Manual
698.47 KB
5/8/2023
AA Series Amplifiers Data Sheet - Gamewell-FCI
129.32 KB
5/14/2023
AA Series Data Sheet - Notifier
86.63 KB
5/14/2023
Product Number
Image
SKU
Description
alt
AA-100
100 watts RMS: 70.7 VRMS: 120V: 60Hz: 170 -7:500Hz
Image
SKU
Description
alt
AA-100
100 watts RMS: 70.7 VRMS: 120V: 60Hz: 170 -7:500Hz