/content/hbtbt/ae/en/search-results.html

Audio Amplifiers

AA-120 Audio Amplifier

AA series audio amplifier provides traditional high level audio technology for use with Notifier’s integrated voice evacuation systems.

Overview

AA series audio amplifiers provide traditional high level audio technology for use with Notifier’s integrated voice evacuation systems. The AA Series is compatible with classic audio systems such as the AMG-1 as well as the DVC (Digital Voice Command Series) when used with the DVC-AO analog audio option.

AA Series audio amplifiers use power-switching technology to reduce production of heat and permit mounting in either 19 (48.26 cm) racks or in standard Notifier cabinets (wall mount). All include power supply, battery switch-over control, amplifier supervision, and backup amplifier switch-over control.

Features & Benefits:
  • Flexible high level audio distribution to play the amplified message via the desired control output
  • Simple configuration minimizes programming time
  • Compatible with DVC and legacy audio systems for use in both new and retrofit applications
  • Low-power standby mode for low battery drain
  • Includes grouped or one-to-one backup amplifier switching bus
  • Battery input and brownout switch-over control
  • High-efficiency switched regulation
  • Plug-in terminal strips and cable connectors for ease of installation
  • Includes a built-in automatic backup tone generator (slow whoop or high/low).
Certifications:
  • UL Listed: S624
  • ULC Listed: CS118/CS733/CBP696 Vol. VII
  • MEA: 17-96-E; 289-91-E; 290-91-E (AA-120); 317-01-E; 232-06-E; 317-01-E; 345-02-E
  • CSFM: 7170-0028:153; 7170-0028:154;7170-0028:216;7170-0028:223; 7170-0028:182
  • BSA: 578-81-SA (AA-30)
  • FM Approved
  • ISO 9001
Specifications

Others

  • Maximum Frequency Response
    • 7500 hertz
  • Minimum Frequency Response
    • 170 hertz
  • Indicators
    • Green LED (Normal Level)
    • Yellow LED (Amplifier Trouble)
    • Yellow LED (Battery Supervision)
    • Yellow LED (Brown Out/AC Failure)
    • Yellow LED (Incorrect Level)
    • Yellow LED (Speaker Trouble)
  • Brand
    • Notifier
  • Product Type
    • Digital Voice Command

Others

  • Maximum Frequency Response
    • 7500 hertz
  • Minimum Frequency Response
    • 170 hertz
  • Indicators
    • Green LED (Normal Level)
    • Yellow LED (Amplifier Trouble)
    • Yellow LED (Battery Supervision)
    • Yellow LED (Brown Out/AC Failure)
    • Yellow LED (Incorrect Level)
    • Yellow LED (Speaker Trouble)
  • Brand
    • Notifier
  • Product Type
    • Digital Voice Command
  • Maximum Frequency Response : 7500 hertz
  • Minimum Frequency Response : 170 hertz
  • Indicators : Green LED (Normal Level)|Yellow LED (Amplifier Trouble)|Yellow LED (Battery Supervision)|Yellow LED (Brown Out/AC Failure)|Yellow LED (Incorrect Level)|Yellow LED (Speaker Trouble)
  • Brand : Notifier
  • Product Type : Digital Voice Command
Data Sheet
Name
Description
File Size
Date
Size
AA Series Amplifiers Data Sheet - Gamewell-FCI
application/pdf 129.32 KB
5/14/2023
129.32 KB
AA Series Data Sheet - Notifier
application/pdf 86.63 KB
5/14/2023
86.63 KB
Name
Description
File Size
Date
Size
AA Series Amplifiers Data Sheet - Gamewell-FCI
application/pdf 129.32 KB
5/14/2023
129.32 KB
AA Series Data Sheet - Notifier
application/pdf 86.63 KB
5/14/2023
86.63 KB
Name
Description
File Size
Date
Size
AA Series Amplifiers Data Sheet - Gamewell-FCI
129.32 KB
5/14/2023
AA Series Data Sheet - Notifier
86.63 KB
5/14/2023
Product Number
Image
SKU
Description
alt
AA-120
Audio Amplifier: 120 watts RMS: 25 VRMS: 4.0% Total Harmonic Distortion: 120V: 60Hz: 306 mA Standby: 1.85 A Alarm
Image
SKU
Description
alt
AA-120
Audio Amplifier: 120 watts RMS: 25 VRMS: 4.0% Total Harmonic Distortion: 120V: 60Hz: 306 mA Standby: 1.85 A Alarm