/content/hbtbt/ae/en/search-results.html

Audio Amplifiers

AA-30 Audio Amplifier

The Notifier by Honeywell has AA series audio amplifiers provide traditional high level audio technology for integrated voice evacuation systems.

Overview

The Notifier by Honeywell has AA series audio amplifiers provide traditional high level audio technology for integrated voice evacuation systems. The AA Series is compatible with classic audio systems such as the AMG-1 as well as the DVC (Digital Voice Command Series) when used with the DVC-AO analog audio option.

There are three models are available: the AA-30, AA-120 and the AA-100. All use power-switching technology to reduce production of heat and permit mounting in either 19 (48.26 cm) racks or in standard Notifier cabinets (wall mount). All include power supply, battery switch-over control, amplifier supervision, and backup amplifier switch-over control.

Features & Benefits:
  • Flexible high level audio distribution to play the amplified message via the desired control output
  • Simple configuration minimizes programming time
  • Compatible with DVC and legacy audio systems for use in both new and retrofit applications
  • Listings and Approvals
  • UL Listed: S624
  • ULC Listed: CS118/CS733/CBP696 Vol. VII
  • MEA: 17-96-E; 289-91-E; 290-91-E (AA-120); 317-01-E 232-06-E; 317-01-E; 345-02-E
  • CSFM: 7170-0028:153; 7170-0028:154;7170-0028:216; 7170-0028:223; 7170-0028:182
  • BSA: 578-81-SA (AA-30)
  • FM Approved
Specifications

Others

  • Maximum Frequency Response
    • 22000 hertz
  • Minimum Frequency Response
    • 220 hertz
  • Indicators
    • Green LED (Normal Level)
    • Yellow LED (Amplifier Trouble)
    • Yellow LED (Battery Supervision)
    • Yellow LED (Brown Out/AC Failure)
    • Yellow LED (Incorrect Level)
    • Yellow LED (Speaker Trouble)
  • Product Type
    • Digital Voice Command

Others

  • Maximum Frequency Response
    • 22000 hertz
  • Minimum Frequency Response
    • 220 hertz
  • Indicators
    • Green LED (Normal Level)
    • Yellow LED (Amplifier Trouble)
    • Yellow LED (Battery Supervision)
    • Yellow LED (Brown Out/AC Failure)
    • Yellow LED (Incorrect Level)
    • Yellow LED (Speaker Trouble)
  • Product Type
    • Digital Voice Command
  • Maximum Frequency Response : 22000 hertz
  • Minimum Frequency Response : 220 hertz
  • Indicators : Green LED (Normal Level)|Yellow LED (Amplifier Trouble)|Yellow LED (Battery Supervision)|Yellow LED (Brown Out/AC Failure)|Yellow LED (Incorrect Level)|Yellow LED (Speaker Trouble)
  • Product Type : Digital Voice Command
Data Sheet
Name
Description
File Size
Date
Size
AA Series Data Sheet - Notifier
application/pdf 86.63 KB
5/14/2023
86.63 KB
Name
Description
File Size
Date
Size
AA Series Data Sheet - Notifier
application/pdf 86.63 KB
5/14/2023
86.63 KB
Name
Description
File Size
Date
Size
AA Series Data Sheet - Notifier
86.63 KB
5/14/2023
Product Number
Image
SKU
Description
alt
AA-30
Audio Amplifier: 30watts of 25Vrms Audio Power: High-Fidelity Sound Quality: High-Efficiency: Mount Standard CAB-3CAB-4
Image
SKU
Description
alt
AA-30
Audio Amplifier: 30watts of 25Vrms Audio Power: High-Fidelity Sound Quality: High-Efficiency: Mount Standard CAB-3CAB-4