/content/hbtbt/ae/en/search-results.html

    Audio Amplifiers

    DAA2 Series Digital Audio Amplifier

    The DAA2 series amplifiers are multi-featured digital audio amplifiers capable of playing up to two of 8 channels of digital audio & can play up to two different messages simultaneously with the optional BDA amplifier.

    Overview

    The DAA2 Series amplifiers are multi-featured amplifiers with digital audio functionality. Each DAA2 is capable of accessing and processing one of up to eight audio channels on the DVC audio loop, amplifying the signal, and distributing it via four Class B or two Class A outputs.

    The DAA2 series amplifier is capable of mounting an optional BDA Digital amplifier, which can be used to provide one-to-one amplifier backup, or to support two-channel operation, or increased output wattage to 100W

    The DAA2 has two wire digital audio ports to connect to wire DAL (digital audio loop) segments. Either or both ports may be converted to fiber using fiber option modules.

    Up to 32 devices, such as DAA2 amplifiers, can be connected to the DAL on one DVC Digital Voice Command unit.

    DAA2 amplifiers may be mixed with DAX and DAA series amplifiers on the same DAL.

    An optional Firefighter telephone riser on the DAA2 supports local and network FFT communications. A DAA2 also supports use of an RM-1 remote microphone.

    DAA2 amplifiers can store backup alarm and trouble messages, and provide an adjustable background music input.

    Features & Benefits:
    • Supports two Class A high-level audio outputs or four Class B outputs
    • Optional BDA amplifiers support alternative configurations
    • Backup amplifier - supports one-to-one backup
    • Primary amplifier - supports two-channel operation
    • Primary amplifier - increase power up to 100W, one- or two-channel operation
    Certifications:
    • UL Listed: S635
    • ULC Listed: S635
    • CSFM: 7165-0028:0243 (NFS2-640/NFS-320) , 7165-0028:0224 (NFS2-3030)
    • Fire Dept. of New York: COA#6212 (NFS2-640/NFS-320) , COA#6211 (NFS2-3030)
    • FM approved
    • NFPA 72 2007 National Fire Alarm Code
    • Underwriter Laboratories Standard UL 864
    • Underwriter Laboratories of Canada (ULC) ULC-S527-11
    • Standard of Control Units for Fire Alarm Systems
    • Part 15 Class A conducted and radiated emissions as
    • required by the FCC
    • IBC 2012, IBC 2009, IBC 2006, IBC 2003, IBC 2000
    • CBC 2007
    Others
    Name
    Description
    File Size
    Date
    Size
    For the DVC Digital Voice Command System DAA2 and DAX Amplifiers User Manual
    application/pdf 5.58 MB
    1/23/2024
    5.58 MB
    DAA2 and DAX Amplifiers User Manual
    application/pdf 5.48 MB
    1/23/2024
    5.48 MB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Digital Audio Amplifier - DAA2 Data Sheet
    application/pdf 80.42 KB
    1/8/2024
    80.42 KB
    DAA2/DAX Digital Audio Amplifiers
    application/pdf 6.38 MB
    11/4/2022
    6.38 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    DAA2 Series Data Sheet
    application/pdf 240.72 KB
    5/14/2023
    240.72 KB
    Data Sheet DVC Series
    application/pdf 404.33 KB
    5/14/2023
    404.33 KB
    DS-FM/DS-SFM/DS-RFM Data Sheet
    application/pdf 262.16 KB
    4/12/2023
    262.16 KB
    Name
    Description
    File Size
    Date
    Size
    DAA2 Series Data Sheet
    application/pdf 240.72 KB
    5/14/2023
    240.72 KB
    For the DVC Digital Voice Command System DAA2 and DAX Amplifiers User Manual
    application/pdf 5.58 MB
    1/23/2024
    5.58 MB
    DAA2 and DAX Amplifiers User Manual
    application/pdf 5.48 MB
    1/23/2024
    5.48 MB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Digital Audio Amplifier - DAA2 Data Sheet
    application/pdf 80.42 KB
    1/8/2024
    80.42 KB
    Data Sheet DVC Series
    application/pdf 404.33 KB
    5/14/2023
    404.33 KB
    DS-FM/DS-SFM/DS-RFM Data Sheet
    application/pdf 262.16 KB
    4/12/2023
    262.16 KB
    DAA2/DAX Digital Audio Amplifiers
    application/pdf 6.38 MB
    11/4/2022
    6.38 MB
    Name
    Description
    File Size
    Date
    Size
    For the DVC Digital Voice Command System DAA2 and DAX Amplifiers User Manual
    5.58 MB
    1/23/2024
    DAA2 and DAX Amplifiers User Manual
    5.48 MB
    1/23/2024
    NOTIFIER TECH TIP Reference Guide
    2.85 MB
    Digital Audio Amplifier - DAA2 Data Sheet
    80.42 KB
    1/8/2024
    DAA2/DAX Digital Audio Amplifiers
    6.38 MB
    11/4/2022
    DAA2 Series Data Sheet
    240.72 KB
    5/14/2023
    Data Sheet DVC Series
    404.33 KB
    5/14/2023
    DS-FM/DS-SFM/DS-RFM Data Sheet
    262.16 KB
    4/12/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    DAA2-5025
    DAA2 Series Digital Audio Amplifiers: 120 VAC Digital Audio Amplifier (50 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-digital-audio-amplifier-primaryimage
    DAA2-5025
    DAA2 Series Digital Audio Amplifiers: 120 VAC Digital Audio Amplifier (50 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-digital-audio-amplifier-primaryimage
    DAA2-5025E
    DAA2 Series Digital Audio Amplifiers: 220-240 VAC Digital Audio Amplifier (50 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-5025e-assy-fnl-daa2-50w-25v-240v-primaryimage
    DAA2-5025E
    DAA2 Series Digital Audio Amplifiers: 220-240 VAC Digital Audio Amplifier (50 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-5025e-assy-fnl-daa2-50w-25v-240v-primaryimage
    DAA2-5070
    DAA2 Series Digital Audio Amplifiers: 120 VAC Digital Audio Amplifier (50 W, 70 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-5070-assy-fnl-daa2-50w-70v-120v-primaryimage
    DAA2-5070
    DAA2 Series Digital Audio Amplifiers: 120 VAC Digital Audio Amplifier (50 W, 70 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-5070-assy-fnl-daa2-50w-70v-120v-primaryimage
    DAA2-5070E
    DAA2 Series Digital Audio Amplifiers: 220-240 VAC Digital Audio Amplifier (50 W, 70 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-5070e-assy-fnl-daa2-50w-70v-240v
    DAA2-5070E
    DAA2 Series Digital Audio Amplifiers: 220-240 VAC Digital Audio Amplifier (50 W, 70 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-5070e-assy-fnl-daa2-50w-70v-240v
    DAA2-7525
    DAA2 Series Digital Audio Amplifiers: 120 VAC Digital Audio Amplifier (75 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-7525-assy-fnl-daa2-75w-25v-120v-primaryimage
    DAA2-7525
    DAA2 Series Digital Audio Amplifiers: 120 VAC Digital Audio Amplifier (75 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-7525-assy-fnl-daa2-75w-25v-120v-primaryimage
    DAA2-7525E
    DAA2 Series Digital Audio Amplifiers: 220-240 VAC Digital Audio Amplifier (75 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-7525e-assy-fnl-daa2-75w-25v-240v-primaryimage
    DAA2-7525E
    DAA2 Series Digital Audio Amplifiers: 220-240 VAC Digital Audio Amplifier (75 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-daa2-7525e-assy-fnl-daa2-75w-25v-240v-primaryimage