Emergency Voice / Alarm Communications System
60W Building Occupant Warning System
Notifier DA-Series Building Occupant Warning System (BOWS) has been designed to provide sound reinforcement, voice messages, and alert, evacuation tones in an emergency situation. It provides 60W power output.
Notifier DA-Series Building Occupant Warning System (BOWS) has been designed to provide sound reinforcement, voice messages, and alert, evacuation tones to aid rapid and orderly mobilization of people in an emergency situation. It provides 60W power output. Building occupant warning systems utilize digital amplification and tone generation to provide superior audio quality and efficiency.
Features & Benefits:- 17 pre-installed tones
- 9 pre-installed speech messages
- Optional customer message module for on-site recording
- Additional inputs to initiate Lock-down, Chime, Test and False Alarms speech messages
- Ability to synchronize tones and messages with other DA-Series BOWS
- Fault monitoring of the 100V output lines for open and short circuit
- High efficiency Class D amplifier designed for superior intelligibility
- Pre-installed test tones for ease of installation
- Up to 8 DA-Series BOWS may be interconnected
Others
- Product Type
- Building Occupant Warning System
- SSEP
- Brand
- NOTIFIER
Others
- Product Type
- Building Occupant Warning System
- SSEP
- Brand
- NOTIFIER
- Product Type : Building Occupant Warning System|SSEP
- Brand : NOTIFIER