/content/hbtbt/ae/en/search-results.html

    Emergency Voice / Alarm Communications System

    9 Kg Vigilon Repeat Panel

    The repeat panel duplicates all of the control panel indications and the essential controls. The repeat panel has its own mains derived power supply with battery for standby power in the event of mains supply failure.

    Overview

    The repeat panel duplicates all of the control panel indications and the essential controls. The repeat panel has its own mains derived power supply with battery for standby power in the event of mains supply failure.

    A lockable front door prevents unauthorised access to fire alarm controls but allows all of the indicators to be seen. The panel is designed for semi-flush or surface mounting and facilitates both rear and top cable entry points. This repeat panel can be installed on a loop circuit of an EN or BS Vigilon fire detection and alarm system. It can be sited near an entry or exit point of a building and fit in with the loop cable routing.

    Certifications:
    • EN54
    • BS5839