/content/hbtbt/ae/en/search-results.html

    Emergency Voice/Alarm Communications System

    Digital Voice Command

    Discontinued

    Digital Voice Command combines the capabilities of a powerful digital audio processor, an event driven audio message generator. Digital Voice Command designed for use with Digital Audio Loop devices such as DAA2 and DAX series digital amplifiers.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Digital Voice Command supports a dedicated audio network with up to eight channels of audio and control and supervision for up to 32 DAL devices. DVCs are available in versions supporting wire, multi-mode fiber, or single-mode fiber media. Larger audio systems incorporating hundreds of amplifiers can be created by networking additional DVC units via NOTI•FIRE•NET™.

    Features & Benefits:
    • Up to 1000 audio sequences
    • Message prioritization
    • Equations support flexible programming for distribution of messages
    • Electrically isolated digital audio ports for direct connection with up to 32 Digital Audio Loop (DAL) devices
    • Local paging microphone option
    • Remote paging microphone option
    Certifications:
    • Compliant with BCA