/content/hbtbt/ae/en/search-results.html

    Emergency Voice / Alarm Communications System

    Extinguishing Control Panel 8010 Series 4

    Extinguishing panel for extinguishing zone control in compliance with VdS 2496, with integrated fire detection unit and optional convenient operating and indicating panel

    Overview

    Extinguishing panel as per 12094 for extinguishing zone control in compliance with VdS 2496, with integrated fire detection unit and optional convenient operating and indicating panel. The slide-in concept enables space-saving, ergonomic integration into a 19-inch housing for installation heights of only 3 height units (13.35 cm). Peripherals are connected at the back of the housing via plug-in cable connections to accessible connection terminals, allowing convenient installation within the housing before the insert is integrated. With the communication transponder (Part No. 808615), a maximum of eight extinguishing control panels can be networked on one esserbus or powered loop in Fire Alarm Systems FACP 8000, IQ8Control or FlexES Control. Via the programming interface plugged to the front, the extinguishing panel settings can be adjusted to the specific requirements and information can be transferred for visualising to the master fire alarm system via the loop

    Certifications:
    • VdS