/content/hbtbt/ae/en/search-results.html

    Emergency Voice/Alarm Communications System

    Fire Brigade Indicating Panel

    Fire Brigade Indicating Panel

    Overview

    Fire brigade indicating panels illuminates 3 signals which can be collectively indicated per LED (in operation, alarm, fault / deactivation) - 2 optional status LED (BFS extinguishing system actuation) - 3 buttons for FACP feedback. Direct programming at the fire brigade operating panel is done via serial interface The additional text is displayed when using the shortcut deactivation + fault.

    Features & Benefits:
    • Plain text display with 2 lines and 16 characters for each line
    • 3 signals can be collectively indicated per LED (in operation, alarm, fault / deactivation)
    • 2 optional status LED (BFS extinguishing system actuation)
    • 3 buttons for FACP feedback
    • Additional text is displayed when using the shortcut deactivation + fault
    Certifications:
    • ÖNORM F 3031 (2004)
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER