Emergency Voice / Alarm Communications System
H34S-IC Housing Mount
H34S-IC Housing Mounts are equIP® series S indoor/outdoor fixed minidome mounts provide performance and strength you can depend on
H34S-IC Housing Mount are used to install Honeywell’s equIP Series S H3D (indoor) and H4D (outdoor) fixed minidome IP cameras to a variety of indoor and outdoor surfaces. The H3S mounts are for indoor applications; the H34S and H4S mounts are for both indoor and outdoor applications. These mounts provide a wide range of mounting options to walls, ceilings, and poles. The simple, solid design of these mounts is an installer’s first choice for ease of installation. Both the wall and pendant mounts provide easy cable routing with no exposed wiring, and the camera and lens can be installed, adjusted, and tested without repositioning the housing. The pole mount allows you to mount your indoor or outdoor minidome camera to a pole. The in-ceiling mount allows you to install your indoor or outdoor minidome camera to a false or suspended ceiling
Features & Benefits:- Attractive and stylish design
- Impact resistant construction
- Best solution for application
Others
- Material
- Die-Cast Aluminum
- Powder
- Brand
- Honeywell Security
Others
- Material
- Die-Cast Aluminum
- Powder
- Brand
- Honeywell Security
- Material : Die-Cast Aluminum|Powder
- Brand : Honeywell Security