/content/hbtbt/ae/en/search-results.html

    Emergency Voice / Alarm Communications System

    Intelli Photoelectric smoke Sensor

    Models SD365T and SD365T-IV are plug-in type multi-sensor smoke sensors that combine a photo electronic sensing chamber and 135°F (57.2°C) fixed temperature heat detector across addressable-analog communications

    Overview

    Models SD365T and SD365T-IV are plug-in type multi-sensor smoke sensors that combine a photo electronic sensing chamber and 135°F (57.2°C) fixed temperature heat detector across addressable-analog communications.. The sensors transmit an analog representation of smoke density over a communication line to a control panel

    Certifications:
    • UL