/content/hbtbt/ae/en/search-results.html

    Emergency Voice/Alarm Communications System

    Loop Card bus Module

    Discontinued

    Module in plastic protective housing for connection of an esserbus / esserbus-PLus loop, but with galvanic isolation (GI).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Module in plastic protective housing for connection of an esserbus / esserbus-PLus loop, but with galvanic isolation (GI). The galvanic isolation ensures that any disturbances on one loop do not interfere with the other loops and with the panel itself. Modules are locked mechanically without screws in the slots, just quick & easy. Hot plugging and automatic recognition of modules just by Plug & Play, makes start-up and maintenance easy to handle.

    Features & Benefits:
    • For a maximum of 127 devices (IQ8Quad intelligent fire detectors, MCP’s, detector Series 9200, esserbus transponder or loop-powered signalling devices)
    • Loop length up to 3.5 km
    • Support of wireless components
    • Permanent monitoring of all active detectors, transponders and alarm signalling devices
    • Monitoring of the loops for short circuit, wire break and disturbances
    • Quick reactivation of the bus-powered signalling devices after short circuiting in compliance with EN 54-13
    • Plastic protective housing with LED displays for fast indication of operating status
    • Integrated line isolators for two-way line protection in the event of a short circuit
    • If more than 4 loop modules are used in a panel, galvanic isolation is required
    Certifications:
    • VdS
    • FM
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER