/content/hbtbt/ae/en/search-results.html

Emergency Voice / Alarm Communications System

ONYXWorks Fire Systems Command Interface

ONYXWorks Fire Systems Command Interface is the next generation in life safety management for centralized control and monitoring of the fire alarm system

Overview

ONYXWorks system is an ideal component of a Fire Command Center for real-time fire system status and system control options . The intuitive, graphical display allows personnel to rapidly pinpoint, investigate, and respond to alarm events with minimal operator training.

Features & Benefits:
  • Supports up to 200 intelligent gateways, with 200 nodes per gateway
  • Maximum Remote Users: 50
  • Point Capacity: 250,000
  • History File Capacity: 2.5 Million Records
  • Customizable interface provides flexibility to display information as desired
  • Supports dual monitors
  • Navigational tree, icons and configurable areas provide easy
  • Graphic and text display of all off-normal events
  • Six states can be visually represented for each input device
Certifications:
  • CAN/ULC S527
  • CAN/ULC S559
  • UL 1076 (Burglary)
  • UL 2017 (General Purpose Signaling)
  • UL 2572 (Mass Notification)
  • UL 294 (Access Control)
  • UL 864 (Fire)
  • UL 864 UUKL (Firefighter Smoke Control Station)
Specifications

Others

  • Brand
    • Notifier
  • Product Type
    • Network

Others

  • Brand
    • Notifier
  • Product Type
    • Network
  • Brand : Notifier
  • Product Type : Network
Others
Name
Description
File Size
Date
Size
NOTIFIER Cybersecurity Manual
application/pdf 213.73 KB
10/28/2022
213.73 KB
Name
Description
File Size
Date
Size
NOTIFIER Cybersecurity Manual
213.73 KB
10/28/2022
213.73 KB
Name
Description
File Size
Date
Size
NOTIFIER Cybersecurity Manual
213.73 KB
10/28/2022
Product Number
SKUs
Image
SKU
Description
alt
ONYXWORKS-WS
ONYXWorks Fire Systems Command Interface windows: 1064 Bit: 100–240V AC: 0.7A
Image
SKU
Description
alt
ONYXWORKS-WS
ONYXWorks Fire Systems Command Interface windows: 1064 Bit: 100–240V AC: 0.7A