Emergency Voice / Alarm Communications System
Response Indicator
Remote Indicators provide visual indication of an alarm on a concealed conventional or addressable detector.
Remote Indicators provide visual indication of an alarm on a concealed conventional or addressable detector.Response Indicators are connected to Fire Detectors to indicate quickly the source of an alarm signal from detectors, which are not easily accessible or visible.Multiple detectors can be connected to a single RI, but for individual Fire Detector alarm identification it is recommended to connect single detector with a single RI.
Features & Benefits:- Rugged / Industrial Design
- Flush Mounting, Wall mounting
- High bright LED (Wide Viewing Angle)
- Operating voltage - 5 to 28V DC
- Current - >15mA @ 12V DC
- Life upto 100000 Hrs
Please Sign In to view part numbers available for purchase based on your account