/content/hbtbt/ae/en/search-results.html

    Emergency Voice/Alarm Communications System

    RK-MCU INTEVIO Master Control Unit

    Discontinued

    RK-MCU INTEVIO master control units are the central management device of the INTEVIO PA/VA system, which is used to manage and monitor all devices and perform various operations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    RK-MCU INTEVIO master control units are the central management device of the INTEVIO PA/VA system, which is used to manage and monitor all devices and perform various operations. RK-MCU INTEVIO master control units provide audio storage, broadcast, zone control, monitoring, timing control, and fault diagnosis functions. The built-in 500W Class D digital power amplifier can drive up to eight loudspeaker lines to meet requirements for smaller PA/VA applications. It can also be connected to zone expanders to increase system capacity for the requirements of large applications.

    Features & Benefits:
    • View system status and set the parameters via LCD screen
    • Supports both single channel mode and dual channel mode
    • Flexible power amplifier redundancy; one spare amplifier can back up all amplifiers in the system
    • Built-in 1GB flash memory and 4GB SD card, which can be used to store audio files, recording files, configuration data and log files, etc
    • Digital volume control, easy to set input and output volume
    • 255 broadcast priorities can be set as required
    • Built-in loudspeaker to monitor the audio signal of two channels
    • Supports 3-wire and 4-wire volume controller
    • Capable to be integrated with the third-party system, like fire alarm system through dry contact or RS-485 interface
    • Built-in standard configuration allows to be used directly after installation; the function also can be set via configuration software
    Certifications:
    • CE
    • CB
    • UL
    • FCC
    Specifications

    Others

    • Brand
      • ESSER
      • Farenhyt
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • Farenhyt
      • NOTIFIER
    • Brand : ESSER|Farenhyt|NOTIFIER