/content/hbtbt/ae/en/search-results.html

    Emergency Voice / Alarm Communications System

    SenTRI 2 System Repeat Panel

    SenTRI 2 system repeat panels are used in the senTRI 2 control panel based system. Rrepeat panels displays all information provided to the main control panel as well as providing main control functions.

    Overview

    SenTRI 2 system repeat panels are used in the senTRI 2 control panel based system. Repeat panels displays all information provided to the main control panel as well as providing main control functions. These fully functional repeat panels are connected to the detection loop thus allowing them to be distributed around the building. These panels are only compatible with SenTRI two and SenTRI four installations. The senTRI 2 control panels can accommodate up to 2 loop circuits of SenTRI analogue addressable devices, like fire sensors, manual call points, interface units and repeat panels. The repeat panels duplicates all of the control panel indications and the essential controls.

    Repeat panels has its own mains derived power supply with battery for standby power in the event of mains supply failure. A lockable front door prevents unauthorized access to fire alarm controls but allows all of the indicators to be seen. The panels are designed for semi-flush or surface mounting and facilitates both rear and top cable entry points. Repeat panels can be installed on a loop circuit of the SenTRI 2 fire detection and alarm system. Panels can be sited near an entry or exit point of a building and fit in with the loop cable routing.

    Features & Benefits:
    • Mains derived power supply with battery for standby power
    • Prevents unauthorized access to fire alarm controls
    Certifications:
    • IP31