/content/hbtbt/ae/en/search-results.html

    Emergency Voice / Alarm Communications System

    Touch Screen Panel

    Touch Screen Panel is the same FX808460 but for a cavity wall mount. The display unit is powered by 12-30V DC and 500mA.

    Overview

    The Esser Touch Screen Panel is the same FX808460 but for a cavity wall mount. The touch display and operating unit cannot be used behind the adapter module ADP-N3E-EDP. The device must be externally power-supplied. Languages supported are Czech, Dutch (Netherlands), English, French (France), German, German (Austria), Polish, Romanian, Russian (Cyrillic), Slovakian, Turkish. The operation and state of the overall system can be managed from a central point in an essernet with several fire alarm control panels. The black polished aluminum-framed touch panel corresponds to the 16:9 widescreen format and WVGA resolution of the latest generation of control panels.

    Features & Benefits:
    • Night-design user interface that resembles the FlexES fire alarm control panel
    • Intuitive operation of control panels and control panel status display
    • Optional surface mounting or flush mounting
    • 7in resistive TFT touch screen, resolution of 800 x 480 pixels
    • User-friendly due to intuitive menu structures
    • Operator passwords entered using key codes
    • Different language versions
    • Connection via RS485 interface
    • Displays additional texts sent by FACP
    • USB interface for configuration
    Certifications:
    • IP65 Rated (Front Side)
    • IP20 Rated (Rear Side)