/content/hbtbt/ae/en/search-results.html

    Emergency Voice/Alarm Communications System

    Vigilon Plus Repeat Panel

    Discontinued

    Vigilon Plus Repeat control panel provides full display and control of the system.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Vigilon Plus Repeat control panel provides full display and control of the system. Connecting to the detection loop, the repeat panel provides a cost-effective solution with minimum requirements for cabling and installation. Repeat panels are supplied complete with their own 72-hour power supply and standby batteries.

    Vigilon Plus Range of Advanced Fire Detection Control Panels is applicable for buildings of any size.The repeat panel duplicates all of the control panel indications and the essential controls. The repeat panel has its own mains derived power supply with battery for standby power in the event of mains supply failure. A lockable front door prevents unauthorised access to fire alarm controls but allows all of the indicators to be seen. The panel is designed for semi-flush or surface mounting and facilitates both rear and top cable entry points. This repeat panel can be installed on a loop circuit of an EN or BS Vigilon fire detection and alarm system. It can be sited near an entry or exit point of a building and fit in with the loop cable routing.

    Features & Benefits:
    • Suitable for showing full display and giving control of the system
    • Repeat panel gives a cost effective solution with minimum requirements for cabling and installation
    • Simply connects to the detection loop
    • 72 hour power supply
    • Black casing
    • Loop powered repeater panel
    • Max 4 per loop
    • Integral EN54-4 PSU
    • Weight with batteries - 9kg
    • 338mm x 403mm x 101mm
    Certifications:
    • EN54
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent