Emergency Voice / Alarm Communications System
Warden Intercom Phone
Notifier’s Warden Intercom Phones (WIP) are designed for communication between the Floor Wardens and the Emergency Warning and Intercommunication System panel.
- Separate speaker for call tone
- Simple two wire connection
- Includes wall mounting bracket
- Compatible with all I2000 systems
- AS/ACIF S004
Others
- Overall Width
- 71 millimetre
- Overall Depth
- 78 millimetre
- Overall Height
- 215 millimetre
- Handset Type
- I-2000
- Number of Input Lines
- 2
- For Use With
- I-2000 volt
- Controls
- EWIS panel
- Regulatory Approvals
- AS/ACIF S004 Watt
- Includes
- Wall mounting bracket voltage alternating current
- Product Type
- Handsets Degrees Celsius
- SSEP Degrees Celsius
- Brand
- Honeywell Notifier
- NOTIFIER
- Operating voltage
- 6 to 15 volt
Others
- Overall Width
- 71 millimetre
- Overall Depth
- 78 millimetre
- Overall Height
- 215 millimetre
- Handset Type
- I-2000
- Number of Input Lines
- 2
- For Use With
- I-2000 volt
- Controls
- EWIS panel
- Regulatory Approvals
- AS/ACIF S004 Watt
- Includes
- Wall mounting bracket voltage alternating current
- Product Type
- Handsets Degrees Celsius
- SSEP Degrees Celsius
- Brand
- Honeywell Notifier
- NOTIFIER
- Operating voltage
- 6 to 15 volt
- Overall Width : 71 millimetre
- Overall Depth : 78 millimetre
- Overall Height : 215 millimetre
- Handset Type : I-2000
- Number of Input Lines : 2
- For Use With : I-2000 volt
- Controls : EWIS panel
- Regulatory Approvals : AS/ACIF S004 Watt
- Includes : Wall mounting bracket voltage alternating current
- Product Type : Handsets Degrees Celsius|SSEP Degrees Celsius
- Brand : Honeywell Notifier|NOTIFIER
- Operating voltage : 6 to 15 volt