Fire Alarm Control Panels
3170 series Panel PC
The 3170 Series Panel PCs are high performance Intel Atom processor based 17 inch TFT type LCD. They also support a wide operating temp and power inputs.
The 3170 Series Panel PCs are high performance Intel Atom processor based 17 inch TFT type LCD. They also support a wide operating temp and power inputs. It consolidates performance and reliability in one system. With rich I/Os as four COM (two internal ports optional for COM module), one USB 3.0, one isolated RS-422/485 and dual Intel Gigabit Ethernet make it easier to connect to devices and be integrated into machine building industry.
Features & Benefits:- Supports a wide operating temperature and power inputs
- Reliable and performance oriented
- RS-422/485 and dual Intel Gigabit Ethernet makes easier to connect to devices
- CE for environmental specifications
Others
- Product Type
- Touchscreen
- Brand
- Honeywell Industrial Fire
Others
- Product Type
- Touchscreen
- Brand
- Honeywell Industrial Fire
- Product Type : Touchscreen
- Brand : Honeywell Industrial Fire