/content/hbtbt/ae/en/search-results.html

Fire Alarm Control Panels

6820EVS Addressable Fire Alarm Control Panel with Emergency Voice System

6820EVS intelligent addressable fire alarm control panels with emergency voice system can connect up to 17 panels with convenient single point communications.

Overview

6820EVS intelligent addressable fire alarm control panels with emergency voice system can connect up to 17 panels with convenient single point communications. Copper wire or fiber-optic cable panel connectivity can be used within the same linked system. The panel has one built-in signaling line circuit (SLC), which can support 159 SK detectors and 159 SK modules, or 127 SD protocol devices. Additional SLC loops can be added for a maximum of 1,110 (SK) or 635 (SD) points per panel. The emergency voice system operations include an onboard supervised microphone. All-call and non-active call buttons can quickly select all active or non-active output groups. The system also allows for emergency messages over fire.

Features & Benefits:
  • Meets standards for Emergency Communication and Mass Notification Systems
  • Connect up to 17 panels with convenient single point communications Copper wire or fiber optic cable panel connectivity can be used within the same linked system
  • Multiple Signal Line Circuits (SLCs) can be used within one system limited by maximum available points
  • Expandable to 1000 Watts of power using distributed amplifiers
  • 16 built-in speaker group switches; expandable to 32
  • 15 recordable one minute messages can be mapped to eight different EVS buttons
  • Four programmable buttons; 4x 20 annunciator with 80 character display and large easy-use keypad
  • Can select EVS message as priority over fire
  • Built-in dual path IP and POTs communication for reliable dual path backup
  • Built-in USB interface for convenient and speedy programming and convenient field-upgradeable firmware
  • SWIFT® capable for wireless detection
  • Supports up to 16 remote annunciators
Certifications:
  • UL Listed: S2766
  • CSFM: 7165-0559:0500
  • FDNY: COA# 6249
  • FM Approved
Others
Name
Description
File Size
Date
Size
SK 6000 Series Sell Sheet
application/pdf 180.31 KB
6/28/2022
180.31 KB
6820ECS Wiring Diagram
application/pdf 327.91 KB
11/20/2023
327.91 KB
6820EVSBD BIM File
application/x-tika-msoffice 1.31 MB
7/24/2023
1.31 MB
6820EVS BIM File
application/x-tika-msoffice 1.31 MB
8/18/2023
1.31 MB
SKST version 1.3
TB
5/12/2023
TB
SKST Version 2.0 HOTFIX A - Battery Calculations
TB
5/12/2023
TB
SKST Version 1.5
TB
5/12/2023
TB
SKST Version 1.4
TB
5/12/2023
TB
6820 Series Manual
application/pdf 2.83 MB
3/15/2023
2.83 MB
EVS Emergency Voice System Manual
application/pdf 1.76 MB
3/14/2023
1.76 MB
6820-EVS Data Sheet
application/pdf 167.29 KB
5/14/2023
167.29 KB
SWIFT Wireless (Microsoft Word format)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 30.38 KB
5/14/2023
30.38 KB
Message 009 Female Voice
TB
5/6/2022
TB
Message 003 Female Voice
TB
5/6/2022
TB
Message 005 Female Voice
TB
5/6/2022
TB
Message 006 Male Voice
TB
5/6/2022
TB
Message 004 Female Voice
TB
5/6/2022
TB
Message 002 Male Voice
TB
5/6/2022
TB
5820XL-EVS Voice Files
TB
5/6/2022
TB
Message 008 Female Voice
TB
5/6/2022
TB
Message 008 Female Voice
TB
5/6/2022
TB
Message 001 Female Voice
TB
5/6/2022
TB
Message 006 Male Voice
audio/wav 310.55 KB
5/6/2022
310.55 KB
Message 001 Female Voice
TB
5/6/2022
TB
Message 004 Female Voice
TB
5/6/2022
TB
Message 007 Female Voice
TB
5/6/2022
TB
Message 009 Male Voice
TB
5/6/2022
TB
Message 002 Male Voice
TB
5/6/2022
TB
Installation Instructions
Name
Description
File Size
Date
Size
SK-FML-SK-FSL Fiber Option Installation Manual
application/pdf 522.15 KB
6/28/2023
522.15 KB
Silent Knight SWIFT Instruction Manual
application/pdf 1.79 MB
6/16/2023
1.79 MB
Name
Description
File Size
Date
Size
SK 6000 Series Sell Sheet
application/pdf 180.31 KB
6/28/2022
180.31 KB
6820ECS Wiring Diagram
application/pdf 327.91 KB
11/20/2023
327.91 KB
6820EVSBD BIM File
application/x-tika-msoffice 1.31 MB
7/24/2023
1.31 MB
6820EVS BIM File
application/x-tika-msoffice 1.31 MB
8/18/2023
1.31 MB
SKST version 1.3
TB
5/12/2023
TB
SKST Version 2.0 HOTFIX A - Battery Calculations
TB
5/12/2023
TB
SKST Version 1.5
TB
5/12/2023
TB
SKST Version 1.4
TB
5/12/2023
TB
6820 Series Manual
application/pdf 2.83 MB
3/15/2023
2.83 MB
EVS Emergency Voice System Manual
application/pdf 1.76 MB
3/14/2023
1.76 MB
6820-EVS Data Sheet
application/pdf 167.29 KB
5/14/2023
167.29 KB
SWIFT Wireless (Microsoft Word format)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 30.38 KB
5/14/2023
30.38 KB
SK-FML-SK-FSL Fiber Option Installation Manual
application/pdf 522.15 KB
6/28/2023
522.15 KB
Message 009 Female Voice
TB
5/6/2022
TB
Message 003 Female Voice
TB
5/6/2022
TB
Message 005 Female Voice
TB
5/6/2022
TB
Message 006 Male Voice
TB
5/6/2022
TB
Message 004 Female Voice
TB
5/6/2022
TB
Message 002 Male Voice
TB
5/6/2022
TB
5820XL-EVS Voice Files
TB
5/6/2022
TB
Message 008 Female Voice
TB
5/6/2022
TB
Message 008 Female Voice
TB
5/6/2022
TB
Message 001 Female Voice
TB
5/6/2022
TB
Message 006 Male Voice
audio/wav 310.55 KB
5/6/2022
310.55 KB
Message 001 Female Voice
TB
5/6/2022
TB
Message 004 Female Voice
TB
5/6/2022
TB
Message 007 Female Voice
TB
5/6/2022
TB
Message 009 Male Voice
TB
5/6/2022
TB
Message 002 Male Voice
TB
5/6/2022
TB
Silent Knight SWIFT Instruction Manual
application/pdf 1.79 MB
6/16/2023
1.79 MB
Name
Description
File Size
Date
Size
SK 6000 Series Sell Sheet
180.31 KB
6/28/2022
6820ECS Wiring Diagram
327.91 KB
11/20/2023
6820EVSBD BIM File
1.31 MB
7/24/2023
6820EVS BIM File
1.31 MB
8/18/2023
SKST version 1.3
TB
5/12/2023
SKST Version 2.0 HOTFIX A - Battery Calculations
TB
5/12/2023
SKST Version 1.5
TB
5/12/2023
SKST Version 1.4
TB
5/12/2023
6820 Series Manual
2.83 MB
3/15/2023
EVS Emergency Voice System Manual
1.76 MB
3/14/2023
6820-EVS Data Sheet
167.29 KB
5/14/2023
SWIFT Wireless (Microsoft Word format)
30.38 KB
5/14/2023
Message 009 Female Voice
TB
5/6/2022
Message 003 Female Voice
TB
5/6/2022
Message 005 Female Voice
TB
5/6/2022
Message 006 Male Voice
TB
5/6/2022
Message 004 Female Voice
TB
5/6/2022
Message 002 Male Voice
TB
5/6/2022
5820XL-EVS Voice Files
TB
5/6/2022
Message 008 Female Voice
TB
5/6/2022
Message 008 Female Voice
TB
5/6/2022
Message 001 Female Voice
TB
5/6/2022
Message 006 Male Voice
310.55 KB
5/6/2022
Message 001 Female Voice
TB
5/6/2022
Message 004 Female Voice
TB
5/6/2022
Message 007 Female Voice
TB
5/6/2022
Message 009 Male Voice
TB
5/6/2022
Message 002 Male Voice
TB
5/6/2022
SK-FML-SK-FSL Fiber Option Installation Manual
522.15 KB
6/28/2023
Silent Knight SWIFT Instruction Manual
1.79 MB
6/16/2023