/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    AM Cloud Ready

    AM-CL Series is the new Notifier CLIP Range ready for Cloud Connectivity.

    Overview

    Notifier AM-CL Series it is composed by three panel variants: 1 loop, 2 loop and 4 loop expandible to 8 with two additional loop card. Each loop allows the connection of 99 detectors and 99 modules. Controlled siren output, relay outputs for general alarm and fault are available. Two serial outputs for connection of remote terminals and communication to Cloud (CLSS) with addition of E-SIB protocols enabling key. One ETH communication port is available for WIN-FIRE Software Management System.

    Features & Benefits:
    • Graphic Display 7" touch screen (800 x 480 with backlight) and 256 colors
    • Autolearn functionality with double address recognition
    • Maintenance alert for smoke detectors
    • Programmable Labels up to 32 characters per point and 32 characters per zone
    • 150 Zones
    • 400 Groups with logical operators (AND, OR, DEL, etc.)
    • Database of 32000 events
    • CLSS Connectivity
    Certifications:
    • EN54-2
    • EN54-4
    • EN54-13
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER