/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    CFP-16 Agent Releasing Panel

    CFP-16 Agent Releasing Panels are 8 or 16 zone fire alarm control panels for extinguishing agent releasing application.

    Overview

    CFP-16 Agent Releasing Panels are 8 or 16 zone fire alarm control panels for extinguishing agent releasing application. The CFP-16 extinguishing agent release panels provides reliable fire detection and protection for commercial, industrial and institutional buildings requiring extinguishing agent-based releasing.

    The standard panels are equipped with 8 detection zones but may be extended to 16 Zones by the addition of an 8 zone expansion module and incorporates one extinguishing agent release zone module. The modules provides for connection of visual warning devices and Local Control Stations (LCS). Local Control Stations (LCS) are fitted to outer door of enclosure. The system can be configured for either single or dual activation (double interlock) prior to release. Adjustable time delays between second stage alarms and extinguishing agent release are also provided.

    Features & Benefits:
    • 8 zones - expandable to 16 zones
    • 80 character LCD display providing a simple user friendly interface
    • 24 character programmable zone descriptor
    • Zones can be configured for a range of different device type functions
    • Outputs may be programmed for different functional and cause & effect requirements
    • Dual risk operation – from three risk inputs
    • Adjustable discharge delay timer
    • 5A Extinguishing agent releasing device output
    • Optional Pyro zone interface
    Certifications:
    • AS7240.2:2004 & AS7240.4:2004
    • AS4428.3:2010
    • Activfire certificate # afp-2886
    Specifications

    Others

    • Product Type
      • Conventional Releasing
      • Fire Alarm Control Panel
    • Brand
      • NOTIFIER

    Others

    • Product Type
      • Conventional Releasing
      • Fire Alarm Control Panel
    • Brand
      • NOTIFIER
    • Product Type : Conventional Releasing|Fire Alarm Control Panel
    • Brand : NOTIFIER