/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    ES-1000XC 954-PT Addressable Fire Alarm Control Panel

    The ES-1000XC addressable fire alarm control panel (FACP) supports up to 954 addressable devices with built-in dual-path communicator (POTS and IP) for larger and more complex installations.

    Overview

    Fire-Lite's ES-1000XC is an intelligent, 954 point capacity addressable fire alarm control panel (FACP) with pre-installed loop card. The ES-1000XC supports up to 318 addressable devices (159 detectors and 159 modules) per SLC with maximum of three loops. The ES-1000XC features built-in dual path (POTS and IP) comunications, programmable buttons and support for combined fire and CO detection. The ES-1000XC is a direct replacement for the MS-9600LSC.

    Features & Benefits:

    Hardware Features
  • Supports up to 954 devices for larger and more complex installations
  • Single SLC that provides support for up to 318 addressable devices (159 detectors and 159 modules) per SLC with maximum 3 loops.
  • Built-in dual-path communicator (POTS and IP)
  • Optional CLSS or GSM Central Station Communicators
  • Upload/download panel programming database and flash firmware with USB thumb drive
  • Support for addressable multi-criteria fire and CO detector
  • Four programmable function keys
  • Auto-programming (learn mode) reduces installation time (reports two devices set to the same address)
  • Four independently programmable, built-in, Class A or Class B NAC circuits
  • Trouble indication for SLC devices not programmed
  • Optional SLC-3LS 318-PT expander module. Maximum 2 per panel.
  • Integrated SWIFT display driver and annunciator built-in to panel
  • Increased number of software zones (256 zones)
  • Notification appliance circuits have built-in sync for the industry’s leading manufacturers including System Sensor®, Wheelock®, and Gentex®
  • Hardware Benefits
  • Saves time with 4 programmable buttons to automate routine tasks and allow for firmware upgrades and panel programming via a USB drive
  • Increases reliability and peace of mind with built-in communications
  • Saves money on SWIFT wireless installations over previous Fire-Lite panels with a built-in wireless display driver and annunciator
  • Certifications:

    • ULC
    Specifications

    Others

    • Brand
      • Fire-Lite
    • Product Type
      • Addressable

    Others

    • Brand
      • Fire-Lite
    • Product Type
      • Addressable
    • Brand : Fire-Lite
    • Product Type : Addressable
    Others
    Name
    Description
    File Size
    Date
    Size
    ES-1000X Installation Manual
    application/pdf 3.01 MB
    1/11/2024
    3.01 MB
    ES-1000C Engineering Specifications
    application/pdf 276.02 KB
    1/11/2024
    276.02 KB
    ES-1000X Series Datasheet
    application/pdf 99.28 KB
    1/11/2024
    99.28 KB
    Name
    Description
    File Size
    Date
    Size
    ES-1000X Installation Manual
    application/pdf 3.01 MB
    1/11/2024
    3.01 MB
    ES-1000C Engineering Specifications
    application/pdf 276.02 KB
    1/11/2024
    276.02 KB
    ES-1000X Series Datasheet
    application/pdf 99.28 KB
    1/11/2024
    99.28 KB
    Name
    Description
    File Size
    Date
    Size
    ES-1000X Installation Manual
    3.01 MB
    1/11/2024
    ES-1000C Engineering Specifications
    276.02 KB
    1/11/2024
    ES-1000X Series Datasheet
    99.28 KB
    1/11/2024
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list