/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    ES-50X Addressable Fire Alarm Control Panel with Communicator

    ES-50X addressable fire alarm control panels come with a pre-installed communicator and support up to 50 addressable devices in any combination of detectors or modules.

    Overview

    ES-50X addressable fire alarm control panels come with pre-installed communicators. They support up to 50 addressable devices in any combination of detectors or modules. With an extensive list of powerful features, these FACPs program just like other Fire-Lite® addressable panels, yet fit into applications previously served only by conventional panels. The pre-installed IPOTS-COM is a dual technology (POTS and IP) communicator. The POTS transmits system status (alarms, troubles, AC loss, etc.) to a central station via the public switched telephone network. The IP communicator’s internet monitoring capability sends alarm signals over the internet saving the monthly cost of two dedicated business telephone lines. Although not required, the secondary telephone line may be retained providing backup communication over the public switched telephone line. &

    Remote and local programming of the control panels is possible using the FS-Tools upload/download utility. Programming databases can be uploaded/downloaded via the panel’s USB port (and USB cable) or via an Ethernet connection using the IPOTS-COM communicator. The USB port also allows for the download or upload of the entire program, history file, walk-test data, current status and system voltages by means of a USB flash drive. The power supply and all electronics are contained on a circuit board supported on a new quick-install chassis and housed in a metal cabinet.

    Features & Benefits:
    • Compatible with SWIFT® wireless devices
    • Auto-programming (learn mode) reduces installation time (reports two devices set to the same address)
    • Two independently programmable, built-in Style Z (Class A) or Style Y (Class B) NACs
    • Selectable strobe synchronization for System Sensor®, Wheelock®, and Gentex® devices
    • NAC end-of-line resistor matching
    • Four programmable function keys for ease of maintenance
    • Two programmable relays and one fixed trouble relay
    • Built-in programmer
    • Integral 80-character LCD display with backlighting
    Certifications:
    • UL: S624
    • FM Approved
    • CSFM: 7165-0075:0500
    • FDNY: COA #6261
    Specifications

    Others

    • Brand
      • Fire-Lite
    • Conventional / Addressable
      • Addressable
    • Product Type
      • Addressable

    Others

    • Brand
      • Fire-Lite
    • Conventional / Addressable
      • Addressable
    • Product Type
      • Addressable
    • Brand : Fire-Lite
    • Conventional / Addressable : Addressable
    • Product Type : Addressable
    Others
    Name
    Description
    File Size
    Date
    Size
    ES-50X Installation Manual
    application/pdf 3.08 MB
    5/23/2022
    3.08 MB
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    ES-50X BIM File
    application/x-tika-msoffice 1.06 MB
    1.06 MB
    SEISKIT-COMMENC PID
    application/pdf 460.03 KB
    5/8/2023
    460.03 KB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    Addressable Detector and Sounder Base Compatibility Chart
    application/pdf 137.51 KB
    7/13/2023
    137.51 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Fire-Lite Product Brochure
    application/pdf 4.28 MB
    5/11/2023
    4.28 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    ES-50X Operational Instructions - Frame and Post
    application/pdf 16.73 KB
    7/17/2023
    16.73 KB
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    application/pdf 1.37 MB
    7/13/2023
    1.37 MB
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    application/pdf 1.49 MB
    7/13/2023
    1.49 MB
    Fire-Lite Device Compatibility Document
    application/pdf 328.19 KB
    7/17/2023
    328.19 KB
    ES-50X-ES-200X Engineering Specifications
    application/msword 148 KB
    7/17/2023
    148 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ES-50X Data Sheet
    application/pdf 256.59 KB
    5/14/2023
    256.59 KB
    Name
    Description
    File Size
    Date
    Size
    Fire-Lite Product Brochure
    application/pdf 4.28 MB
    5/11/2023
    4.28 MB
    ES-50X Installation Manual
    application/pdf 3.08 MB
    5/23/2022
    3.08 MB
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    ES-50X BIM File
    application/x-tika-msoffice 1.06 MB
    1.06 MB
    ES-50X Operational Instructions - Frame and Post
    application/pdf 16.73 KB
    7/17/2023
    16.73 KB
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    application/pdf 1.37 MB
    7/13/2023
    1.37 MB
    Addressable Detector and Sounder Base Compatibility Chart
    application/pdf 137.51 KB
    7/13/2023
    137.51 KB
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    application/pdf 1.49 MB
    7/13/2023
    1.49 MB
    Fire-Lite Device Compatibility Document
    application/pdf 328.19 KB
    7/17/2023
    328.19 KB
    SEISKIT-COMMENC PID
    application/pdf 460.03 KB
    5/8/2023
    460.03 KB
    ES-50X Data Sheet
    application/pdf 256.59 KB
    5/14/2023
    256.59 KB
    ES-50X-ES-200X Engineering Specifications
    application/msword 148 KB
    7/17/2023
    148 KB
    Name
    Description
    File Size
    Date
    Size
    ES-50X Installation Manual
    3.08 MB
    5/23/2022
    SLC Wiring Manual (Fire-Lite)
    3.04 MB
    4/17/2023
    ES-50X BIM File
    1.06 MB
    SEISKIT-COMMENC PID
    460.03 KB
    5/8/2023
    Addressable Detector and Sounder Base Compatibility Chart
    137.51 KB
    7/13/2023
    Fire-Lite Product Brochure
    4.28 MB
    5/11/2023
    ES-50X Operational Instructions - Frame and Post
    16.73 KB
    7/17/2023
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    1.37 MB
    7/13/2023
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    1.49 MB
    7/13/2023
    Fire-Lite Device Compatibility Document
    328.19 KB
    7/17/2023
    ES-50X-ES-200X Engineering Specifications
    148 KB
    7/17/2023
    ES-50X Data Sheet
    256.59 KB
    5/14/2023