/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    ID2002 Fire Alarm Panel

    Notifier ID2002 Fire Alarm Panels are fixed 2 loop panels offering a technically sophisticated range of facilities and functions while remaining easy to install, program and operate.

    Overview

    Notifier ID2002 Fire Alarm Panels are fixed 2 loop panels offering a technically sophisticated range of facilities and functions while remaining easy to install, program and operate. A full range of intelligent sensors, advanced detection products, input and output devices, repeaters, mimic drivers, printers and other peripherals complements the ID2002 to bring you the most complete and versatile fire alarm system in the market place.

    Features & Benefits:
    • Up to 198 devices per loop (99 sensor and 99 modules)
    • Fixed 2 loop
    • Up to 80 fire zones per panel
    • Modular Design
    • Adjustable sensor sensitivity
    • Drift compensation
    • Inter link options Master / Slave
    • Configurable day / night sensitivity adjustment
    • Addressable device LED blink control
    Certifications:
    • EN54 parts 2 and 4
    • LPCB