/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Inspire EN Control Panels

    Inspire 2-Loop Control Panel 10in Screen with CPU, Charger module and Dual loop module.

    Overview
    The INSPIRE™ series fire alarm control panel from NOTIFIER by Honeywell is a modular, easy to use networkable system available in 10U and 15U enclosures. It exploits NOTIFIER’s Opal digital protocol to maximise the speed and efficiency of fire detection and alarm whilst supporting legacy CLIP protocol devices. The large 10 inch colour display with its intuitive interface touch screen operation and menu driven features allows quick and easy operation of the system.
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER