/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Morley-IAS Lite

    Morley-IAS Lite addressable Fire panel supporting up to 159 addressable devices and communication capabilities

    Overview

    LT-159 control panels include Honeywell's Advanced protocol, which maximizes the speed and efficiency of alarm detection, as well as providing maximum information to the installer. The 4.3" (480x272 pixel) Touch Screen provides an intuitive user interface via its menus with quick and easy system operation. The LT-159 Series control panels allow configuration from the screen itself. The LT-159 version allows a maximum of 159 addressable devices in the system.

    Features & Benefits:
    • • Includes 6 AA-size 2,800mAh nickel metal hydride (Ni-MH) batteries
    • • Language selection, available in English, Italian, Spanish, Arabic, Portuguese, Romanian, Dutch, French, Turkish, Albanian, Slovenian, Serbian, Croatian, Greek, Bulgarian, German, Hebrew, Hungarian, Norwegian, Finnish, Swedish, Danish
    • • Quick configuration of the unit from the same display
    • • Panel configuration and event log retrieval can be done through a USB Type B port using the desktop application.
    • • Serial ports are available for connecting to Connected Life Safety Services (CLSS) and other external systems to enable remote operations.
    • • Certified to EN54-2:1997+A1:2006 and EN54-4:1997+A1:2002 and A2:2006; LVD 62.368- 1:2014+A11
    Certifications:
    • EN54-2:1997+A1:2006 and EN54-4:1997+A1:2002 and A2:2006; LVD 62.368- 1:2014+A11
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS