/content/hbtbt/ae/en/search-results.html

Fire Alarm Control Panels

NFS4 Conventional Control Panel

NFS 4 zone conventional control panels are designed to fit all installation needs in conventional fire detection systems, giving priority to ease of use, reliability, and high-performance local, management for up to 25 detectors.

Overview

NFS 4 zone conventional control panels are designed to fit all installation needs in conventional fire detection systems, giving priority to ease of use, reliability, and high-performance local, management for up to 25 detectors or conventional buttons can be installed on each line of the control panel. The control panel includes a digital input, an auxiliary power output and resettable, two 250mA siren outputs each, two relays (Fault / Alarm) and a bus for connecting up to three VSN-4REL cards with four edge relays.

Features & Benefits:
  • 4 monitored zones
  • 2 outputs, optionally AE, fire or fault output
  • Auxiliary voltage output
  • 2 inputs, optionally start day/night mode, evacuation, class change, feedback alarm/fault transmission or reset