/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Onyx AFP-3030NZ Fire Alarm Control Panel

    Onyx™ AFP-3030NZ is an intelligent Fire Alarm Control Panel (FACP) with a flexible and scaleable architecture which makes it suitable for virtually any application including large scale networked facilities.

    Overview
    The AFP-3030A NZ is an intelligent Fire Alarm Control Panel (FACP) with a flexible and scaleable architecture which makes it suitable for virtually any application including large scale networked facilities.Fire emergency detection and evacuation are extremely critical to life safety, and the AFP-3030A NZ is ideally suited for these applications.The AFP-3030A NZ is part of the ONYX® Series of products from NOTIFIER. With one to ten Signaling Line Circuits (SLCs), the AFP-3030A NZ supports up to 3,180 intelligent addressable devices per panel and is networkable up to 200 nodes.A host of other options are available, including single or multichannel voice; LED, LCD, or PC-based graphic annunciators; networking; advanced detection products for challenging environments, and many additional options.Connectivity with a range of NOTI•FIRE•NET™ integration options such as Bacnet, Modbus, OnyxWorks and Notifier WebServer (NWS-3) permit the AFP-3030A NZ and NOTI•FIRE•NET™ to integrate into critical component building management systems.Features & Benefits:
    • One to ten addressable loops
    • Supports FlashScan with up to 159 detectors and 159 modules per SLC, 318 devices per loop / 3,180 per FACP (or network node)
    • Support Noti-Fire-Net up to 102 nodes and High Speed Noti-Fire-Net up to 200 nodes
    • Reduces unwanted alarms with features such as Alarm Delay Facility, Drift Compensation and Co-Operative Detection
    • Field programmable with QWERTY keypad
    • Support for AS1668.1 compliant smoke control with SCS Series smoke control system
    • VeriFire Tools programming, diagnostic and reporting tools
    • 36 Month Warranty
    Certifications:
    • These listings and approvals apply to the modules specified inthis document. In some cases,
    • certain modules or applications may not be listed by certain approval agencies, or listing may
    • be in process. Consult system consultant for latest listing status.
    • NZS 4512:2010
    • AS7240.2:2004 & AS7240.4:2004.
    • AS4428.3:2010
    • Activfire certificate # afp-2973
    Others
    Name
    Description
    File Size
    Date
    Size
    AFP3030NZ Fire Alarm Control Panel DataSheet
    application/pdf 951.58 KB
    4/2/2024
    951.58 KB
    Name
    Description
    File Size
    Date
    Size
    AFP3030NZ Fire Alarm Control Panel DataSheet
    application/pdf 951.58 KB
    4/2/2024
    951.58 KB
    Name
    Description
    File Size
    Date
    Size
    AFP3030NZ Fire Alarm Control Panel DataSheet
    951.58 KB
    4/2/2024