Fire Alarm Control Panels
Onyx Fire Alarm Control Panel
Notifier provides Onyx fire alarm control panels with a flexible and scalable architecture which makes it suitable for virtually any application including large scale networked facilities.
Notifier provides Onyx fire alarm control panels with a flexible and scalable architecture which makes it suitable for virtually any application including large scale networked facilities. Fire emergency detection and evacuation are extremely critical to life safety, and the AFP-3030 is ideally suited for these applications. A host of other options are available, including single- or multichannel voice; LED, LCD, or PC-based graphic annunciators; networking; advanced detection products for challenging environments, and many additional options.
Connectivity with a range of NOTI FIRE NET integration options such as Bacnet, Modbus and Onyx Works permit the AFP-3030 and NOTI-FIRE-NET to integrate into critical component building management systems.
By harnessing the power of data, Connected Life Safety Services (CLSS) delivers the connectivity and intelligence needed for secure, compliant and more efficient fire system management.
Features & Benefits:
- One to ten addressable SLC loops
- Support Noti-Fire-Net up to 102 nodes and High Speed Noti-Fire-Net up to 200 nodes
- Field programmable with QWERTY keypad
- VeriFire Tools programming, diagnostic and reporting tools
- Compatible upgrade for AFP-2800 and AFP-1010/2020
Certifications:
- AS7240.2:2004 & AS7240.4:2004
- AS4428.3:2010
- ActivFire certificate #afp-2973
Others
- Product Type
- Conventional Releasing
- Fire Alarm Control Panel
- ONYX
- Brand
- NOTIFIER
Others
- Product Type
- Conventional Releasing
- Fire Alarm Control Panel
- ONYX
- Brand
- NOTIFIER
- Product Type : Conventional Releasing|Fire Alarm Control Panel|ONYX
- Brand : NOTIFIER