/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    SFP-5UD Conventional Fire Alarm Control Panel

    The SFP-5UD, 5-zone control panel with built-in communicators, provide reliable fire signaling protection for small to medium-sized applications.

    Overview

    The SFP-5UD and SFP-5UDR (red backbox) is a UL listed, 5-zone fire alarm control panel with a built-in digital alarm communicator transmitter (DACT) and remote site upload/download capability.

    Features & Benefits:
    • Five Class B Initiating Device Circuits (IDCs), Class A optional with N-CAC-5X converter module
    • Four Class B NACs rated at 2.5 amps, Class A optional with N-CAC-5X converter module
    • 3.0 amps total system power
    • Up to eight ANN-BUS devices (such as LCD annunciators)
    • Serial or parallel printer interface
    • 80-character LCD display
    • Optional IP Communicator
    Certifications:
    • UL Listed: File S635
    • FM Approved
    • CSFM: 7165-0028:246
    • MEA: MEA: 333-07-E
    Specifications

    Others

    • Product Type
      • Control Panel
      • Conventional / Releasing Panel
      • FireWarden
    • Brand
      • NOTIFIER

    Others

    • Product Type
      • Control Panel
      • Conventional / Releasing Panel
      • FireWarden
    • Brand
      • NOTIFIER
    • Product Type : Control Panel|Conventional / Releasing Panel|FireWarden
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    SFP-5UD-SFP-10UD Conventional Control Panel Engineering Specification
    application/msword 159.5 KB
    5/14/2023
    159.5 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SFP-5UD-SFP-10UD(E) Data Sheet
    application/pdf 135.7 KB
    5/14/2023
    135.7 KB
    SFP-5UDC-SFP-10UDC Data Sheet
    application/pdf 167.45 KB
    5/14/2023
    167.45 KB
    Name
    Description
    File Size
    Date
    Size
    SFP-5UD-SFP-10UD(E) Data Sheet
    application/pdf 135.7 KB
    5/14/2023
    135.7 KB
    SFP-5UDC-SFP-10UDC Data Sheet
    application/pdf 167.45 KB
    5/14/2023
    167.45 KB
    SFP-5UD-SFP-10UD Conventional Control Panel Engineering Specification
    application/msword 159.5 KB
    5/14/2023
    159.5 KB
    Name
    Description
    File Size
    Date
    Size
    SFP-5UD-SFP-10UD Conventional Control Panel Engineering Specification
    159.5 KB
    5/14/2023
    SFP-5UD-SFP-10UD(E) Data Sheet
    135.7 KB
    5/14/2023
    SFP-5UDC-SFP-10UDC Data Sheet
    167.45 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    SFP-5UD
    Fire Alarm Control Panel 5 Zone Conventional
    SFP-5UDC
    Fire Alarm Control Panel 5 Zone Conventional Canada
    SFP-5UDE
    Fire Alarm Control Panel 5 Zone Conventional Export
    SFP-5UDR
    Fire Alarm Control Panel 5 Zone Conventional Red