/content/hbtbt/ae/en/search-results.html

    Local Operating Consoles

    FirstCommand Local Operator Console

    FirstCommand NFC-LOC is an optional Local Operator Console that is compatible with the NFC-50/100(E) Emergency Voice Evacuation Panel for fire protection applications and mass notification.

    Overview

    First Command NFC-LOC is an optional Local Operator Console that is compatible with the NFC-50/100(E) Emergency Voice Evacuation Panel for fire protection applications and mass notification. It is part of a family of external remote consoles that allows for extending the NFC-50/100(E) display and control to remote locations within a building. It consists of a complete operator interface that is identical to the NFC-50/ 100 main console as well as a built-in microphone with a Pushto-talk feature for ALL CALL paging.

    It is housed in a cabinet with a keyed to prevent unauthorized access. The local operator console requires an external data bus connection, an external audio riser connection, and an external operator interface power connection (24 Volts DC) from the NFC-50/100 main console. Typical application include places such as Schools, Nursing Homes, Factories, Military Facilities, etc.

    Features & Benefits:
    • Provides messaging status and control of the NFC-50/ 100(E) primary operator console
    • Complete operator interface that is identical to the NFC-50/ 100(E) that includes a built-in microphone for ALL CALL paging
    • UL 864 (Emergency Voice Evacuation for Fire) listed
    • Certified for seismic applications
    • A maximum of eight NFC-LOCs can be connected to an NFC-50/100(E) primary operating console
    • Built-in microphone with push-to-talk feature that can be used for ALL CALL paging
    • Fourteen programmable message buttons that can be used to activate all speaker circuits remotely
    • Sturdy cabinet design with a keyed lock to prevent unauthorized access
    • Optional thumb lock available Simple and straightforward user interface
    Certifications:
    • The NFC-LOC complies with the following UL Standards, NFPA 72 Fire Alarm system requirements, International Building Codes, and California Building Codes
    • UL S635
    • UL 2572
    • IBC 2012, IBC 2009, IBC 2006, IBC 2003, IBC 2000 (Seismic)
    • CBC 2007 (Seismic)
    Specifications

    Others

    • Product Type
      • FirstCommand
    • Brand
      • NOTIFIER

    Others

    • Product Type
      • FirstCommand
    • Brand
      • NOTIFIER
    • Product Type : FirstCommand
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    NFC-50-100 First Command Voice Evacuation Panel Engineering Specification
    application/msword 84.5 KB
    5/14/2023
    84.5 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    NFC-50-100(E) Data Sheet
    application/pdf 531.48 KB
    5/14/2023
    531.48 KB
    NFC-LOC Data Sheet
    application/pdf 377.07 KB
    5/14/2023
    377.07 KB
    NFC-LOC Data Sheet
    application/pdf 256.93 KB
    5/14/2023
    256.93 KB
    Name
    Description
    File Size
    Date
    Size
    NFC-50-100(E) Data Sheet
    application/pdf 531.48 KB
    5/14/2023
    531.48 KB
    NFC-50-100 First Command Voice Evacuation Panel Engineering Specification
    application/msword 84.5 KB
    5/14/2023
    84.5 KB
    NFC-LOC Data Sheet
    application/pdf 377.07 KB
    5/14/2023
    377.07 KB
    NFC-LOC Data Sheet
    application/pdf 256.93 KB
    5/14/2023
    256.93 KB
    Name
    Description
    File Size
    Date
    Size
    NFC-50-100 First Command Voice Evacuation Panel Engineering Specification
    84.5 KB
    5/14/2023
    NFC-50-100(E) Data Sheet
    531.48 KB
    5/14/2023
    NFC-LOC Data Sheet
    377.07 KB
    5/14/2023
    NFC-LOC Data Sheet
    256.93 KB
    5/14/2023