emergency lighting
ExiLED Luminaire
ExiLED Luminaires are elegant and functional marking luminaire in aluminum for indoor use. They required in office and cinema buildings, hotels, shopping malls, cafes and restaurants. They have a dimming function that can reduce brightness to 10%.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
ExiLED Luminaires are designed for both new construction and rehabilitation of existing facilities. Unique raster technology ensures smooth and comfortable light distribution on the sign. ExiLED’s have a dimming function that can reduce brightness to 10%. The brightness in emergency mode remains unchanged. For normal position, the procedure is repeated. The dimming function is stored in the luminaire even though both mains and battery voltage are removed.
Features & Benefits:- LED-based marker light
- Delivered as decentralized
- Self-test luminaire
- Easy installation and maintenance
- IP 40 dustproof luminaire
- Reading distance 22 meters
- EN 60598-1 Certified
- EN 60598-2-22 Certified
- EN 55015 Certified
- EN 61547 Certified
- EN 61000-3-2 Certified
- EN 61000-3-3 Certified.
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek